https://www.AutomationDirect.com/proximity
(VID-PX-0010)
New models of Contrinex DW series round proximity sensors are offered in barrel sizes from 8mm to 30mm. Flush and non-flush mount models are available with standard or extended sensing distances, with complete overload protection. These IP67-rated sensors are made of nickel plated brass or 304 stainless steel. PNP models are IO Link compatible and are available with either a N.O. or N.C. output. NPN logic is also available with a N.O. output. M12 quick-disconnect termination is available on all sizes of sensors; a 2m pigtail cable is an option on 8mm and 12mm sensors. These sensors are proudly made in the USA and have a lifetime warranty.
Monday Minute at AutomationDirect. AutomationDirect is excited to announce the recent launch of more proximity sensors from the brand Contrinex that are made right here in the USA. AutomationDirect has been offering sensors for over twenty years, and we now have well over 1000 proximity sensors in our lineup. The new models of Contrinex DW series round proximity sensors are offered in barrel sizes from 8mm to 30mm. Flush and non-flush mount models are available with standard or extended sensing distances, with complete overload protection. These IP67-rated sensors are made of nickel-plated brass or 304 stainless steel. PNP models are IO Link compatible and are available with either a normally open or normally closed output. NPN logic is also available with a normally open output. M12 quick-disconnect cable termination is available on all sizes of sensors, and a 2-meter pigtail cable is an option on the 8mm and 12mm sensors. These sensors are backed by a lifetime warranty, and are proudly made in the USA. Learn more by visiting: www.automationdirect.com/proximity Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings