https://www.AutomationDirect.com/io-link?utm_source=2mYHx6oO7ms&utm_medium=VideoTeamDescription
(VID-CM-0070)
AutomationDirect has added STRIDE & Murrelektronik IO-Link master modules and hubs to their existing field I/O product line.
Murr elektronik IO-Link master modules
IO-Link is a powerful field I/O protocol capable of handling traditional field I/O signals along with diagnostic data from intelligent field devices, including device health, configured parameters, and performance.
IO-Link field IO master modules are the interface between field devices and higher-level controllers/information systems, and they also control data traffic between the connected devices. Two IO-Link master modules are now available that convert IO-Link signals to/from EtherNet/IP, OPC UA, and MQTT.
The STRIDE IO-Link master will convert IO-Link data to EtherNet/IP messages for better insight into system performance using a well-established Fieldbus protocol.
The Murrelektronik premium master module provides the same advantages as the lower-cost STRIDE version, with the added capabilities of OPC and MQTT.
IO-Link hubs provide up to 16 multifunctional DIO channels that allow several standard sensors and actuators to connect to an IO-Link master using a single cable. IO-Link hubs offer an economical solution for a highly decentralized installation.
A variety of IO-Link capable photoelectric and proximity sensors are available that provide signal data, as well as internal diagnostics, to keep operators aware of sensor faults and performance issues.
IO-Link master modules start at $290.00, and hubs start at $180.00, with a 2-year warranty provided for both. IO-Link-enabled sensors start at $15.50, with select models offering a limited lifetime warranty.
The Murr IO-Link master simplifies connecting your IO-Link or standard devices to your PLC or higher-level controller. Allowing you to remotely centralize your multiple IO-Link or standard IO devices and convey the data using EtherNet/IP or even using MQTT. When using the Murr IO-Link master with IO-Link smart devices, you can get a deeper insight into device data, configuration, diagnostics, on-the-fly remote configuration, and streamlined field device replacement. Making your design, installation, and maintenance much easier. Get your Murr IO-Link master or other IO-Link devices at AutomationDirect.com
Voted #1 mid-sized employer in Atlanta
Check out our
job openings