https://www.AutomationDirect.com/digital-panel-meters
(VID-OT-0034)
The ProSense® LPM1 series of loop panel meters offers a simple, low cost digital display of an analog 4-20mA signal. Models are available for mounting in a standard 1/8 DIN size panel cut-out, and are also available in an aluminum enclosure for field mounting as a remote display for process instrumentation transmitters. The meter is powered from the mA loop and requires no external power supply. The 5-digit LCD display can be scaled to engineering units from -19999 to 99999 with a selectable decimal point location. A bar graph display indicates the relative position of the input signal. The LPM1 can be operated with backlighting to improve readability in dark areas. All models are cULus listed and one is cCSAus certified for hazardous locations. All models are CE marked and feature IP65-rated faces. Enclosed LPM1 models have an improved rating of IP66/67 NEMA 4X.
Monday Minute at AutomationDirect. AutomationDirect recently launched new Field and Panel Mount Loop-powered 4 to 20mA Process Displays from our brand ProSense. The ProSense(r) LPM1 series of loop panel meters offer a simple, low cost digital display of an analog 4-20mA signal. Models are available for mounting in a standard 1/8 DIN size panel cut- out with minimal installation depth as well as models provided in an aluminum enclosure for field mounting as a remote display for process instrumentation transmitters. The meter is powered from the milliamp loop and requires no external power supply. Three front-panel operating keys scale the 5-digit LCD display into any engineering units from - 19,999 to 99,999 with a selectable decimal point location. A bar graph display indicates the relative position of the input signal within the scaled range of the meter and the LPM1 can be operated with backlighting to improve readability in dark areas. All models are cULus listed and one model additionally is cCSAus certified for hazardous locations. All models are CE marked and feature IP65-rated meter faces. Enclosed LPM1 models have an improved rating of IP66/67 NEMA 4X. LPM1 series loop panel meters from AutomationDirect have a one-year warranty. To learn more, visit www.automationdirect.com/digital-panel-meters Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings