Visit www.AutomationDirect.com for products and prices. (VID-PW-0009)
Check out these AchieVe brand PSA series slim power supplies here at AutomationDirect. These AchieVe power supplies offer prices well below the competition and are ideal for price-sensitive users who require basic yet reliable DC power for general industrial applications. They offer overcurrent protection that is designed to operate in constant current mode, making the PSA series suitable for inductive and capacitive loads. The PSA series power supplies accept a universal 85-264 VAC or 120-375 VDC input voltage and provide 12, 24, or 48 VDC adjustable output options in 75-, 120-, and 240-watt models. They are available in rugged aluminum or thermoplastic housings, are DIN rail mountable and have screw terminal connections. To learn more about us and our products visit: automationdirect.com
Voted #1 mid-sized employer in Atlanta
Check out our
job openings