https://www.AutomationDirect.com/infrared-pyrometer
(VID-TE-0012)
Optris infrared pyrometers use non-contact sensing to determine the surface temperature of an object based on its emitted infrared radiation. They can read the temperature of inaccessible or moving objects without difficulty.
Optris CS LT series infrared pyrometers are ideally suited for temperature measurement in small and narrow environments. These sensors feature rugged stainless steel construction, a broad measuring range (-50°C to 1030°C [-58°F to 1886°F]), and a rating for use in ambient temperatures up to 80°C (176°F) without the need for additional cooling. Optris CSmicro series miniature infrared pyrometers can be used in ambient temperatures up to 120°C (248°F); their small size allows them to be installed in tight spaces.
Optris infrared pyrometers are CE marked, RoHS compliant and have a 2-year warranty.
AutomationDirect's Monday Minute AutomationDirect has added more temperature sensing products with the new infrared pyrometers from Optris. These pyrometers use non-contact sensing to determine the surface temperature of an object based on its emitted infrared radiation. They can read the temperature of inaccessible or moving objects without difficulty. The Optris CS LT series infrared pyrometers are ideally suited for the temperature measurement in small and narrow environments. They feature rugged stainless-steel construction, a broad measuring range of -50°C up to 1030 C°(-58 F to 1886 F), and a rating for use in ambient temperatures up to 80°C without the need for additional cooling. The CS LT series offers 0 to 5 or 0 to 10-volt DC or type K thermocouple output styles and has an IP63 rating. The Optris CSmicro series miniature infrared pyrometers can be used in ambient temperatures up to 120°C and have an IP65 (NEMA 4) rating. The CSmicro series offers 0 to 5 or 0 to 10-volt DC or 4 to 20 milliamp outputs. Their small size allows them to be installed in tight spaces. AutomationDirect's Optris infrared pyrometers are CE marked, RoHS compliant and have a 2-year warranty. Learn more by visiting: https://www.automationdirect.com/infrared-pyrometer Click here to see other Monday Minute videos. Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings