To learn more: https://www.automationdirect.com/durapulse?utm_source=1v69gt-6xY4&utm_medium=VideoTeamDescription
(VID-DR-0319)
AutomationDirect’s DURApulse GS series of AC drives has some awesome features such as free GSoft2 drive programming software, zero stacking, vector control, multiple communications options, and inductive or permanent magnet motor compatibility. From the low-cost GS10 to the high-powered GS4 and GS30 series, there are plenty of options to choose from. Which series is right for your application?
Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=1v69gt-6xY4&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Let’s start with voltage and horsepower requirements. If you need to power with 120V you can see only the GS10 and GS20 have this option. With both, you can run a 1 horsepower 230V 3-phase motor. All drives support 230V single or 3-phase input in the ranges shown. And of course all the drives support 3-phase 460V input power. Need a built-in PLC? The GS20, GS30 and GS4 have an internal PLC with free software. We’ve got communications covered with built-in Modbus RTU on all drives. If you need Ethernet-based communications like Ethernet I/P, EtherCAT or Modbus TCP you can add a module to the GS20, GS30, or GS4 to accomplish these. Speaking of add-on modules, the GS4 and GS30 can accept additional analog and digital I/O. The GS20 even offers a control power backup module. All the drives can utilize the GS4-KPD keypad to view full parameter description and the multiline display saves you time when programming. All DURApulse drives have v/hz or sensorless vector control built in. For motor feedback the GS10, GS20 and GS30 provide a single input for an encoder pulse up to 33khz and the GS30 can utilize a quadrature encoder feedback for closed-loop vector control. There are also several features specific to some drives like the GS10 and GS4’s pump control mode and tension control in the GS30. Review all the details and compare drives at Automationdirect.com AutomationDirect – providing the products and support you need making us your common sense way to buy industrial controls. To see all DURApulse drive videos click here. To buy drives for your applications click here.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings