https://www.AutomationDirect.com/sensors?utm_source=0XabeYYUPLY&utm_medium=VideoTeamDescription
(VID-SEN-0020)
New Contrinex specialty inductive proximity sensors are rugged, stainless steel sensors designed for extreme environments. They are offered in 3mm to 50mm diameters and provide a wide range of options and features, including:
Models for high-temperature applications up to 230°C [446°F]
Models for high-pressure applications up to 500 bar [7251 psi]
Models with metal chip immunity eliminate the risk of false switching due to metal debris
Models DNV-GL certified for maritime use
IO-Link v1.1 on select models
Protecting ratings up to IP69K
They come with a lifetime warranty and are UL listed (except high-temperature models), CE marked and RoHS compliant.
Monday Minute at AutomationDirect. AutomationDirect offers thousands of sensing products and accessories including these Contrinex specialty proximity sensors in models that are chip-immune, high pressure, high temperature and maritime sensors. These Contrinex proximity sensors are designed for extreme environments and are offered in 3mm to 50mm diameters with quick disconnect and made on cables. Inductive Chip-immune sensors eliminate the risk of false switching due to metal debris. They are made of 304 stainless steel and are IO-Link version 1.1 compatible. These sensors are designed for applications in milling, drilling, and grinding processes and in automotive and recycling industries. High pressure sensors are resistant up to 500 bar (7251 psi) and are stainless steel with either a ceramic, zirconium dioxide or stainless sensing face, depending on model, and are IO-Link version 1.1 compatible. Applications include automotive production, machine tool, hydraulic and fluid power as well as injection molding. High temperature sensors are rated for temperature applications up to 230 C (446 F) and also have a stainless body with an LCP sensing face (Liquid Crystal Polymer). Applications include automotive production, paint shops, surface treatment and bakery equipment. Maritime sensors have a 304 stainless steel body, IO-Link version 1.0 compatible and are designed for maritime industries, machine tool, energy, vehicles, ships, and port installations. They are great for wear monitoring and propellor shaft installations. These Contrinex sensors come with a lifetime warranty. Learn more on the sensors we offer by visiting www.automationdirect.com/sensors Click here to see other Monday Minute videos. Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings