https://www.AutomationDirect.com/cable-high-flex
(VID-OT-0032)
igus CF9 and CF10 series multi-conductor control cables for continuous flexing applications are available in sizes from 20AWG to 14AWG, with 3 to 7 unshielded (CF9 series) or 4 and 5 shielded (CF10 series) conductors. An insulated ground conductor is included in the conductor count. Individual conductors are bare copper and stranded for flexing applications. Conductor insulation is a mechanically high-quality black thermoplastic elastomer (TPE). The cable outer jacket is a low-adhesion pressure extruded slate gray TPE mixture that provides resistance to sunlight, oil penetration, and is flame-retardant. igus Chainflex® cables have a unique tear strip underneath the outer jacket (unshielded) or inner jacket (shielded) that can be opened to the desired strip length, saving wiring time and effort. Cut-to-length, high flex continuous flexing control cables available by the foot (20-foot min).
monday minute at automationdirect automationdirect recently added more cut to length cable with the launch of our new high flex continuous flexing control cable from iges i guess chainflex cf-9 and cf-10 series multi-conductor control cables for continuous flexing applications are available in sizes from 20 gauge to 14 gauge with 3 to 7 unshielded or 4 and 5 shielded conductors individual conductors are bare copper and stranded for flexible applications conductor insulation is a mechanically high quality black thermoplastic elastomer individual conductors are marked with white numbers for easy identification the cable's outer jacket is a low adhesion pressure extruded slate gray tpe mixture that provides resistance to sunlight oil penetration and is flame retardant chain flex cables have a unique tear strip underneath the outer jacket or underneath the inner jacket the jacket can be opened like a zipper to the desired length by pulling on the special tear strip and the outer jacket inner jacket removed from conductors the tear strip saves time and effort for electricians and assemblers and reduces the requirement for additional stripping tools high flex continuous flexing control cables from automationdirect are available cut to length in one foot increments with a 20 foot minimum length learn more by visiting automationdirect.com cable dash hi-flex click here to see other monday-minute videos click here to see more products from automationdirect
Voted #1 mid-sized employer in Atlanta
Check out our
job openings