WERMA eSign Stacklights from AutomationDirect


Related Products

65700055
65700055 Thumbnail
65701055
65701055 Thumbnail
65710055
65710055 Thumbnail
65711055
65711055 Thumbnail
65750055
65750055 Thumbnail
65751055
65751055 Thumbnail
65760055
65760055 Thumbnail
65761055
65761055 Thumbnail
96000064
96000064 Thumbnail
96000065
96000065 Thumbnail


To learn more: https://www.AutomationDirect.com/signal-towers?utm_source=ZjA1Kc3WnJ0&utm_medium=VideoTeamDescription

(VID-SLE-0061)

AutomationDirect offers WERMA eSIGN series LED signal towers. These signal towers, available in 9- and 15-tier models, feature a variety of customizable operating modes and lighting effects.
eSIGN signal towers provide full-surface signaling with electronic modularity and can operate as a traditional stacklight or be used for variable filling level indications. They can be easily configured via a USB connection and the free configuration software; select models can also be configured via IO-Link.

Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=ZjA1Kc3WnJ0&utm_medium=VideoTeamDescription

**Please check our website for our most up-to-date product pricing and availability.


Hide Transcript
View Transcript

Monday Minute at AutomationDirect. AutomationDirect is proud to offer WERMA eSIGN series LED signal towers. Elevate your industrial automation projects with these pre-assembled stacklights, available in 9- and 15-tier designs. eSign models give you the flexibility and customization you can’t get from static element stacklights. Configurable with a full RGB color spectrum, multiple brightness, flashing effect, and audio alarm capabilities, tailor these signal towers to suit any of your unique needs. We offer models that can be preconfigured using WERMA’s free software, or select a model that can be configured on the fly by an IO-Link connection. Installation is a breeze in any environment. WERMA eSign stacklights carry an IP66/69K rating and have base, wall, and tube mounting options. The WERMA eSIGN signal towers are available now and carry a one-year manufacturer warranty. Learn more by visiting automationdirect.com/signal-towers Click here to see more Monday Minute videos. Click here to see more products from AutomationDirect.



No data returned!
An error has occurred! Please contact support
Videos Home > WERMA eSign Stacklights from AutomationDirect