To learn more: https://www.AutomationDirect.com/P2000?utm_source=wkaUzeyf0xs &utm_medium=VideoTeamDescription
(VID-P2-0031)
AutomationDirect has added the next generation CPU for the Productivity2000 PLC line. The P2-622 CPU has all the functionality of the original CPU including up to 50MB ladder memory, embedded OLED status display, remote I/O and multipurpose Ethernet 10/100Base-T (RJ45) ports, and a microSD card slot. This new CPU has a lower cost, dual software-configurable serial ports (RJ12 and 4-pin) that support both RS232 and RS485, a USB C programming port, and a new system architecture that allows for many future enhancements.
Online Support Page: https://community.automationdirect.com/s/?utm_source=wkaUzeyf0xs &utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute from AutomationDirect. AutomationDirect's Productivity line contains some of the most feature packed - and value packed - PLCs in the industry. The Productivity 2000 622 is the first CPU to use Productivity’s latest, more advanced, and more affordable design. It features: • 50 MB of user memory, including 512 kB of retentive tag memory • Productivity’s on-board display for monitoring and configuration • A handy USB-C programming port • Micro-SD card slot • Two types of serial ports, both of which can be configured as either RS-232 or RS-485 ports • 2 RJ 45 Ethernet ports, one for general Ethernet communications and the other dedicated to remote IO Like all Productivity CPUs, it runs the intuitive and powerful tag-based Productivity Suite software. Learn more, download free software, and much more at www.automationdirect.com/p2000 Click here to see more Monday Minute videos Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings