Cookies are not enabled on your browser.
Strain wave gearboxes offer many advantages over planetary and helical gearboxes, such as much higher gear ratios, higher efficiency, lower heat and noise generation, and zero backlash. Available in ratios up to 200:1 and a selection of output shaft diameters, these SureGear strain wave gearboxes are designed to work with our SureServo and SureStep motors.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.


SureGear strain wave gearboxes offer many advantages over planetary and helical gearboxes. Strain wave (also known as harmonic) gearboxes allow for a higher gear ratio compared to the same sized planetary gearbox. They also generate less heat and noise and are more efficient. These gearboxes are designed to work with SureServo2 motors (up to 1kW medium-inertia) and SureStep stepper motors (or other small NEMA frame motors).
For part listing and specifications, go to Shop Now
SureGear HPGA series high-precision strain wave gearboxes are designed to work with SureServo2 motors up to the SV2M-210(B) 1kW model.
Strain wave gearboxes offer many advantages over planetary and helical gearboxes. Strain wave technology allows for a higher gear ratio and efficiency in an inline form-factor and smaller size. Many different gear ratios and output shaft sizes are available and are designed to work with SureServo2 and SureStepper motors.
Strain wave gearboxes for stepper motors start at
(HPGCN17-505M)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings