Signaling devices provide visual, audible, or audible-visual alarms and status notifications for industrial and commercial processes. These devices include beacons, LED signal columns, buzzers, horns, and visual-audible beacons in various sizes, mounting styles, lighting effects, and sound patterns.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Conveying the status of machinery or alerting personnel to error conditions is a critical part of any automated system. Signaling devices provide immediate visual and/or audible indications to personnel in the vicinity, alerting them to when a system is starting, stopping, or running, when a system is faulted, or any other condition important to the system's operation.
For part listings and specifications, go to Shop Now
Audible signal devices provide notification and alarms for industrial and commercial applications where visual indications are insufficient or impractical. These devices include buzzers and signal horns in various sizes and mounting styles with continuous, pulse, or selectable sound patterns.
Visual signaling devices for alarm and status notifications are available in a variety of colors, diameters, mounting styles, and lighting effects, such as solid, flashing, or rotating. LED and Xenon lights provide bright illumination; incandescent and halogen styles are also available.
Audible-visual signaling devices increase the likelihood that personnel will notice and respond to an alert. Panel-mounted buzzers with LED indication and signal beacons with various selectable alarm tones and lighting effects are available to configure the perfect alarm and notification system.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings