DIN-rail mounted switching power supplies provide dependable DC power in cost-effective multi-phase universal or 1- 2-, or 3-phase units. These power supplies offer a wide range of capabilities, from simple power conversion to super-high efficiency operation and hazardous location ratings.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
DIN rail mounted power supplies from well-known brands such as BLOCK, WAGO, and LUTZE as well as our own AchieVe and RHINO brands, are designed to easily mount in control panels using 35mm DIN rail. Standard, compact, and performance power supplies are available with models ranging from basic units to models designed for hazardous applications.
For part listings and specifications, go to Shop Now
AchieVe PSA series value power supplies offer prices well below the competition and are ideal for price sensitive users who require basic yet reliable power output for general industrial applications. Their overcurrent protection is designed to operate in constant current mode, making the PSA series suitable for inductive and capacitive loads.
Starting at
$25.50
(PSA-24-75)
RHINO switching power supplies provide dependable DC power in easily mounted plastic or metal housings for a variety of applications. These affordable power supplies offer performance and reliability without the higher cost of full-featured power supplies.
Starting at
$29.00
(PSL-12-010)
RHINO SELECT switching power supplies offer reliable DC power with form factors and functions that support special applications including hazardous location or space limited installations, and those requiring adjustable outputs.
Starting at
$41.00
(PSB24-060S-P)
RHINO PRO high-performance switching power supplies provide reliable DC power with advanced features such as Power Boost and super-high efficiency.
Starting at
$97.00
(PSN-24-080)
BLOCK PM series mini power supplies offer performance and reliability without the higher cost of full-featured power supplies. These robust power supplies feature a compact form factor, excellent transient voltage protection, and are adaptable for a wide range of applications.
Starting at
$49.50
(PM-0124-010-0)
LUTZE Compact power supplies offer sizes that are smaller than the industry standard, but still provide supreme efficiency using advanced digital technology. These space-saving units feature high inrush power capability and long-lasting operation.
Starting at
$97.00
(CPSB1-120-24E)
WAGO Eco2 series power supplies offer performance and value, featuring high efficiency and a compact, space-saving design ideal for space-limited applications. Push-in connections and WAGO levers make wiring quick, easy, and tool-free. These economical units provide reliable performance and long service life for a variety of applications such as industrial automation, building management systems, machine control, and robotics.
Starting at
$62.00
(2687-2142)
WAGO Pro2 series performance power supplies are compact switched-mode power supplies with intelligent load management features that ensure reliable and fail-safe DC power.
Starting at
$185.00
(2787-2144)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings