> Retired Products > Programmable Controllers > DM-PGMSW
DM-PGMSW

DM-PGMSW

Do-more Designer Windows programming and documentation software, CD or free download. For use with Do-more and BRX PLCs.

 FREE PLC Training

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Discontinued item. Please consider DM-PGMSW-USB as a comparable replacement.
 
<< Previous Item        Next Item >>
Retired 05/2023
Warranty Info

or purchase media:
Specs
Tech Q & A
Software Requirements
Downloads
Compliance Info
What's in the Box
Reviews

DM-PGMSW Specifications

PDF  Technical Specifications

DM-PGMSW Technical Questions

DM-PGMSW Software Requirements

Hardware

  • Processor:See Other
  • Memory:See Other
  • Storage:280Mb
  • Video:1024x768 256 color (1280x720 true color recommended)
  • Other:1GHz single core CPU (2GHz, multi-core recommended) - 1GB RAM (3GB recommended)

Operating Systems

  • Windows 11
  • Windows 10
  • Windows 8.1 - 32 bit
  • Windows 8.1 - 64 bit
  • Windows 8 - 32 bit
  • Windows 8 - 64 bit
  • Windows 7 - 32 bit
  • Windows 7 - 64 bit

DM-PGMSW Downloads

Tech Specs vs Cut Sheet
Our Tech Specs provide technical information to guide product selection, such as materials, dimensions and performance standards. They generally contain information on multiple part numbers associated with that category of products to help determine the best part for your application and to find related and accessory parts.

Our Product Cut Sheets cover a single part number. They are typically used after the system design is complete and the BOM is finalized. The cut sheets only provide high level information and are helpful to include in a documentation package for the system design. The Cut Sheets are helpful to point back to the specific product used in the system if a replacement part is needed or if the system needs to be duplicated.

Documents Copyright Notice

Technical Specifications
    
 Download PDF 
Technical Specifications !

Manuals
    
 View Html 
Do-more Software User Manual !

Tech Specs vs Cut Sheet
Our Tech Specs provide technical information to guide product selection, such as materials, dimensions and performance standards. They generally contain information on multiple part numbers associated with that category of products to help determine the best part for your application and to find related and accessory parts.

Our Product Cut Sheets cover a single part number. They are typically used after the system design is complete and the BOM is finalized. The cut sheets only provide high level information and are helpful to include in a documentation package for the system design. The Cut Sheets are helpful to point back to the specific product used in the system if a replacement part is needed or if the system needs to be duplicated.

Documents Copyright Notice

Technical Specifications
    
 Download PDF 
Technical Specifications !

Manuals
    
 View Html 
Do-more Software User Manual !

NOTICE

AutomationDirect.com has provided this code for convenience. This sample code is provided "as-is" with no expressed or implied warranty. If the end user includes any of the sample code (in whole or part), it is the user's responsibility to completely modify, integrate, and test any code to ensure it meets all system and safety requirements for the intended application or system.

DM-PGMSW Compliance Information
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
DM-PGMSW What's in the Box

Qty
Description
1
Do-more Designer Software, CD
DM-PGMSW  - Do-more Designer Windows Programming and Documentation Software: for Do-more and BRX PLCs (PN# DM-PGMSW)