Stand-alone and modular electronic circuit protectors provide supplementary protection of 12 and 24 VDC circuits for up to 10A per channel, protecting against overloads and short circuits. NEC Class 2 rated models allow conversion from a non-NEC Class 2 power supply to a Class 2 device.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Electronic circuit protectors protect electrical circuits from overcurrent and short-circuit faults. They use solid-state components and advanced algorithms to quickly sense and interrupt the current flow, minimizing the duration of a fault and reducing the potential for damage to the electrical system. They provide improved reliability, accuracy, and flexibility compared to traditional counterparts and offer advanced features, such as adjustable trip characteristics, remote signaling, and thermal-magnetic or electronic trip units. NEC Class 2 rated models allow conversion from a non-NEC Class 2 power supply to a Class 2 device.
For part listings and specifications, go to Shop Now
WAGO single-channel electronic circuit breakers (ECB) offer supplementary circuit protection for 24 VDC circuits in a compact design. Jumper bars are available to stack up to 10 ECBs together to simplify wiring.
Starting at
$57.00
(787-2861-800-000)
WAGO multi-channel electronic circuit breakers (ECB) offer supplementary circuit protection for up to eight 24 VDC circuits in a compact form factor, providing excellent space savings.
Starting at
$183.00
(787-1662-106-000)
E-T-A REX modular protectors safeguard electrical circuits from overcurrent, short circuit, and other faults. Designed to be modular, individual protection modules can be combined to meet specific circuit protection requirements, allowing for flexible configurations and easy installation.
Components starting at
$11.00
(EM-T00-000-GND-40A)
Gladiator GECP series circuit protectors provide reliable load monitoring and protection in 12/24 VDC control circuits. The GECP series, with LED signaling, is compact, lightweight, and available at a very low cost per channel.
Starting at
$37.00
(GECP-1CH-1A)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings