Cylinder position switches can be used in pneumatic systems to determine cylinder position, cycle count, or confirm operation. Superior to reed switches, these reliable solid-state switches have no moving parts for longer life and are designed for use with cylinders with magnetic pistons.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
NITRA cylinder position switches using state-of- the-art magnetic sensing technology, these switches are designed for use with cylinders that have a magnet incorporated in the cylinder piston.
NITRA cylinder switches are available in several styles with accessories to fit many different types of cylinders or actuators. The switches are designed for general purpose applications on most popular cylinder brands with sensor grooves, on round body cylinders using CPSB series mounting bands, or on tie rod cylinders using CPSA series adapters. Harsh duty applications can use the CPSF series switches with CPSS stainless steel mounting bands if needed.
For part listings and specifications, go to Shop Now
NITRA CPS9H series cylinder position switches are designed to mount on cylinders with 4mm square T-slots. These switches work well with NITRA E-series air cylinders with extruded aluminum housings and switch mounting tracks.
NITRA CPS series cylinder position switches are designed to mount on cylinders with a 5mm square T-slot channel. Using CPSA series adapters or CPSB series mounting bands, they can also be used with tie rod cylinders or round body style cylinders.
NITRA CPSF series cylinder position switches are IP69K rated for Food and Beverage or washdown applications. The switches are designed to mount on cylinders with a 5mm square T-slot channel. Using CPSA series adapters or CPSS series all stainless steel mounting bands, they can be used with tie rod cylinders or round body style cylinders.
NITRA CPS9F series cylinder position switches are designed to mount on cylinders with 6.5 x 3.2mm T-slots.
NITRA CPS9Q series cylinder position switches are designed to mount on cylinders with 6.2mm x 3.2mm T-slots, such as NITRA G-series cylinders and other popular brands.
NITRA CPS9C series cylinder position switches are designed to mount on cylinders with 4mm round slots. Position is fixed by using the supplied screw that is embedded in the switch body.
NITRA CPS9M series cylinder position switches are designed to mount on cylinders with 1/4 inch round slots.
Newest Additions!
NITRA CPS9D and CPS9E series cylinder position switches are designed to mount on cylinders with 1/4 inch 60 degree dovetail slots.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings