Circuit breakers protect equipment and processes from overload or short circuits that could cause damage or safety issues. Products include UL489 molded case and miniature circuit breakers, electronic and modular circuit protectors, and UL 1077 supplementary protectors.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Circuit breakers are re-settable electrical safety devices that protect equipment and processes from damage caused by overload or short-circuits. Their purpose is to interrupt current flow to protect downstream equipment and prevent the risk of fire.
For part listings and specifications, go to Shop Now
Molded case circuit breakers provide branch or feeder circuit protection against overload or short-circuits, with thermal-magnetic or adjustable electronic trip units. UL 489 rated MCCBs are available in various frame sizes for 2 or 3-pole configurations up to 1200A.
UL 489 DIN-rail mountable miniature circuit breakers protect feeder, branch, and control circuits from overload current. Rated for AC or DC applications, these Eaton FAZ-NA series and Gladiator GMCBU series breakers offer reliable protection.
UL 1077 supplementary protectors provide additional overcurrent protection where branch protection is already provided or not required. Eaton FAZ Series and Gladiator GMCB Series DIN-rail mountable protectors save space and money.
Electronic circuit protectors provide supplementary protection of 12 or 24 VDC circuits for up to 10A per channel, protecting against overloads and short circuits. NEC Class 2 rated models allow conversion from a non-NEC class 2 power supply to a Class 2 device.
DINnector DN-FE series terminal blocks provide modular circuit protection using UL 1077 supplementary circuit protectors. DIN-rail mountable terminal block sockets are available with or without trip-indicating LEDs, in current ratings up to 10 A.
Accessories for circuit breakers and electronic circuit protectors include:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings