Visual signaling devices for alarm and status notifications are available in a variety of colors, diameters, mounting styles, and lighting effects, such as solid, flashing, or rotating. LED and Xenon lights provide bright illumination; incandescent and halogen styles are also available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Visual signaling devices include beacons and signal columns that use specialized lighting to draw the attention of personnel to important system conditions. Information can be immediately conveyed using a combination of different colors and effects. For example, a beacon can display yellow flashing for machine starting, green rotating for machine running, red continuous for machine stopped, and red flashing for machine faulted.
For part listings and specifications, go to Shop Now
56mm Patlite NE-A and NE-IL visual signal beacons offer multiple color options, easy setup, and a compact form factor.
Starting at
$33.00
(NE-24A-R)
WERMA EvoSIGNAL is a flexible, modular beacon series with a variety of lighting effects suitable for a broad range of applications. With only a few part numbers, this versatile, streamlined series provides visual signaling options for practically any application.
Starting at
$54.00
(26011075)
WERMA's collection of industrial signal beacons are available in a variety of mounting styles, voltage ranges, colors, and illumination types. A wide range of mounting accessories assist in installation. Options include:
Starting at
$18.00
(20010000)
Pfannenberg PYRA series Xenon signal beacons feature exclusive Xenon flash technology with high flash energy and long service life. They offer up to 15 joules of flash energy, 190cd light intensity, and 320m (1050ft) maximum viewing distance.
Starting at
$178.00
(21510151000)
Pfannenberg PYRA series LED signal beacons are visual signaling devices for industrial, commercial, and construction applications. They offer selectable signaling modes, 23cd light intensity, and 111m (364ft) maximum viewing distance.
Starting at
$308.00
(21553648055)
Pfannenberg PYRA series LED traffic lights are ideal for traffic management, as well as signaling hazardous conditions in a wide variety of applications. They offer selectable signaling modes and blink/flash frequencies.
Starting at
$331.00
(21514642055)
WERMA FlatSIGN series LED signal columns provide visual alarm and status notifications for machines, systems and/or process alarms.
Starting at
$155.00
(69110055)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings