AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • My Product Docs
  • Credit Application
  • Tax Exemption
| Direct Sales in US and Canada | 1-800-633-0405 | About Us | Contact Us | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wiring Solutions
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more H2 PLCs or
    Do-more T1H Series
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
> Pushbuttons / Switches / Indicators > Signaling Devices > Visual Signaling Devices > 22130075
22130075

22130075

WERMA LED industrial signal beacon, 75mm, yellow, permanent, IP65, base mount, 24 VAC/VDC.

Category Overview
Shop Similar
 FREE PLC Training

Report a page issue

Report An Issue
Tell us about the problem:




Comments:






Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
This product will be discontinued once out of stock. Please consider 26031075 with 26070001 as a replacement.
 
<< Previous Item        Next Item >>
Item Shipping Weight: 0.3 lb
Country Of Origin: GERMANY
HS Code: 8531.20
ECCN : EAR99: NLR
Specs
Tech Q & A
Downloads
Compliance Info
What's in the Box
Reviews

22130075 Specifications

PDF  Technical Specifications


Product Attribute Table
?

22130075 Technical Questions

22130075 Downloads

Tech Specs vs Cut Sheet
Our Tech Specs provide technical information to guide product selection, such as materials, dimensions and performance standards. They generally contain information on multiple part numbers associated with that category of products to help determine the best part for your application and to find related and accessory parts.

Our Product Cut Sheets cover a single part number. They are typically used after the system design is complete and the BOM is finalized. The cut sheets only provide high level information and are helpful to include in a documentation package for the system design. The Cut Sheets are helpful to point back to the specific product used in the system if a replacement part is needed or if the system needs to be duplicated.

Documents Copyright Notice

Technical Specifications      Tech Specs vs Cut Sheet Help
    
 Download PDF 
Technical Specifications

    
 Download PDF 
Product Cut Sheet

Inserts
    
 Download PDF 
Industrial Signal Beacon Insert

Other Documents
    
 Download PDF 
Product Line Brochure

Tech Specs vs Cut Sheet
Our Tech Specs provide technical information to guide product selection, such as materials, dimensions and performance standards. They generally contain information on multiple part numbers associated with that category of products to help determine the best part for your application and to find related and accessory parts.

Our Product Cut Sheets cover a single part number. They are typically used after the system design is complete and the BOM is finalized. The cut sheets only provide high level information and are helpful to include in a documentation package for the system design. The Cut Sheets are helpful to point back to the specific product used in the system if a replacement part is needed or if the system needs to be duplicated.

Documents Copyright Notice

Technical Specifications      Tech Specs vs Cut Sheet Help
    
 Download PDF 
Technical Specifications

    
 Download PDF 
Product Cut Sheet

Inserts
    
 Download PDF 
Industrial Signal Beacon Insert

Other Documents
    
 Download PDF 
Product Line Brochure

Drawings

2-D DRAWING ZIP ARCHIVE
 Download ZIP 22130075 2D Drawing 
22130075 2D Drawing

2D drawings specifically for this item.
STP 3-D DRAWING
 Download STEP file 22130075 STP 3D Model 
22130075 STP 3D Model

For more info, see our 3D CAD file FAQs.

NOTICE

AutomationDirect.com has provided this code for convenience. This sample code is provided "as-is" with no expressed or implied warranty. If the end user includes any of the sample code (in whole or part), it is the user's responsibility to completely modify, integrate, and test any code to ensure it meets all system and safety requirements for the intended application or system.

22130075 Compliance Information

Agency Compliance & Certifications

UL Listed File #:  E164155
UL Recognized File #:  None
UL Hazardous File #:  None
UL Product iQ™
(Search for UL file number above.)
CE Logo
View CE declarations
CSA Logo
CSA File #:   None
Search CSA file numbers
rohs
RoHS Status:  Yes (See CE Doc)
EU REACH
EU REACH document
Other:  None

EICC-GeSI logo

Conflict Minerals Information

22130075 What's in the Box

What's In The Box

Whats in the box

Whats in the box Whats in the box
Qty
Description
1
Beacon Info
1
Gasket Info
1
Insert Info
22130075  - Industrial Signal Beacon: yellow, permanent, 24 VAC/VDC (PN# 22130075)
Withdraw product rating confirmation
Are you sure that you want to withdraw your product rating?
(You will forfeit the reward points earned for that review)
Product problem resulting in a low rating?
You have indicated you do not like or have an issue with this product.

Please tell AutomationDirect about your rating as we would like to understand and help.

Additionally, please leave a "public" reply that we can publish.
We will give you an additional 2 reward points for your input.
For AutomationDirect ONLY. Will not be published
For public display along with your rating. Will be published - pending approval
Item '
Product
'
Add to favorites

Add to/Create BOM
BOM:
Length:
Qty:
Make the selected BOM default
BOM Name:
BOM Note:

For more options, see the BOM page...
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2025 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
..
Info