Spiral wrap and braided sleeves are lightweight, expandable and flexible wire covers used to organize and bundle wires and cable simply and economically. Products are available in various outer dimensions and lengths.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Use spiral wrap and braided sleeve to route and organize wire and cable within enclosures or between termination points.
For part listings and specifications, go to Shop Now
Spiral wrap makes it easy to neatly group wire bundles economically. Spiral wraps are strong yet easy to install and protect cable or wire bundles while staying flexible though tightly contained. These wraps are also easy to remove and reuse for temporary wiring.
Starting at
$19.00 (160 ft.)
(P-1)
This lightweight, self-extinguishing polyester wire sleeving has an open weave that allows maximum diameter expansion. The sleeve's flexibility and design make it easy to install and to grip objects of various shapes and sizes reliably. This sleeve is abrasion resistant to provide extra protection against chemicals and flame.
Starting at
$128.00
(TY-5)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings