Filter Results Clear All
You've selected:
> Wiring Solutions > Power Distribution Blocks > Open Style, UL Recognized
  •   Shop  
  •   Overview  
Open Style, UL Recognized
Open Style, UL Recognized Terminal Blocks

UL1059-recognized, open-style terminal blocks feature high short-circuit current ratings, a wide range of amperage ratings, and a variety of pole configurations. These panel-mounted blocks are suitable for UL508A panels to manage power wiring and branching and to provide tap-off points.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Enclosed Style, UL Listed
Enclosed Style, UL Listed
Open Style, UL Listed
Open Style, UL Listed
Enclosed Style, UL Recognized
Enclosed Style, UL Recognized
Open Style, UL Recognized
Open Style, UL Recognized
Power Distribution Block Accessories
Power Distribution Block Accessories
Shop Now

Power Distribution Blocks

Modular power distribution blocks from brands such as Edison, FTG, and Penn Union, as well as our own Gladiator brand, offer a convenient way to manage power wiring, branching, and tap off points in electrical systems. They provide a convenient central location to connect several wires and distribute power from a single source to various loads, making electrical installations and maintenance tasks easier. They are suitable for industrial control panel applications requiring high SCCR ratings and meet UL508A requirements for feeder and branch circuit applications.

For part listings and specifications, go to Shop Now

Learn More

Enclosed Style, UL Listed

Enclosed style, UL 1953-listed power distribution blocks manage power wiring in feeder and branch circuits while preventing accidental contact with live wiring. These DIN-rail or panel-mounted blocks conveniently distribute power from a single source to multiple loads while providing high short-circuit current ratings, available in a range of amperage ratings.

  • Edison and FTG brands
  • Ampere ratings up to 760 Amps
  • Up to 1000 VAC/1500 VDC ratings
  • Up to 200kA SCCR with proper fusing
  • Modular design for easy, multi-pole configurations 
  • DIN rail or panel mount options
  • Captive termination screws cannot be lost
  • IP20 finger-safe protection rating (under specific conditions)
  • UL Listed, CSA certified, CE marked

Starting at

(38680C)

Learn More

Open Style, UL Listed

UL 1953-listed open-style power distribution blocks efficiently distribute electrical power from a single source to multiple loads. They provide high short-circuit ratings and are available in a variety of pole configurations and a range of amperage ratings. Modular splicer/reducer blocks feature a wide range of wire sizes and provide a convenient location for in-line splicing or reducing the size of a conductor.

  • Edison and Penn Union brands
  • Ampere ratings up to 760 Amps
  • 600 VAC or VDC rated
  • Up to 200kA SCCR with proper fusing (depending on model)
  • 1-pole, 3-pole, or modular configuration options
  • DIN rail or panel mounting options
  • Select models are suitable for installation in wireways (requires covers)
  • Covers are included or offered separately (depending on model)
  • IP20 finger-safe protection rating on select models (requires covers)

Starting at

(ASRB-11-2/0-1)

Learn More

Enclosed Style, UL Recognized

Enclosed style, UL 1059-recognized terminal blocks are suitable for use in UL508A panels to manage power branching, as well as provide tap-off points. These DIN-rail or panel-mounted blocks offer high short-circuit current ratings, a variety of pole configurations, and a range of amperage ratings.

  • FTG and Gladiator brands
  • Ampere ratings up to 840 Amps
  • Up to 1000 VAC/1500 VDC ratings (suitable for solar applications)
  • Up to 100kA SCCR with proper fusing
  • UL 1059 recognized
  • Select models offer pre-printed markers for easy and fast identification
  • Flat conductor / busbar input options
  • IP10 or IP20 protection rating

Priced at

(38049AL)

Learn More

Open Style, UL Recognized

Edison PB series UL 1059-recognized open style terminal blocks distribute electrical power from an incoming line to multiple outgoing circuits and allow efficient power delivery to various components within a system, simplifying wiring and organization.

  • Ampere ratings up to 760 Amps
  • 600 VAC or VDC rated
  • 200kA SCCR with proper fusing
  • 1-, 2-, or 3-pole configurations
  • Panel mount
  • Optional safety covers for greater protection (purchase separately)
  • UL recognized, CSA certified, CE marked

Starting at

(PB1011)

Learn More

Power Distribution Block Accessories

Optional or replacement covers for Edison and Penn Union open-style power distribution blocks protect against direct contact with live components.

Starting at

(PBC21)


Shop Now