Filter Results Clear All
You've selected:
> Wiring Solutions > Electrical Tubing > Two-piece Split Tubing
  •   Shop  
  •   Overview  
Two-piece Split Tubing
Non-metallic Two-piece Split Conduit

Non-metallic two-piece split conduit provides easy installation of terminated cables/wires where using a standard conduit would be difficult. The overlapping design prevents accidental wire exposure and adds mechanical protection. This conduit is available in various diameters and coil lengths.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Convoluted Tubing
Convoluted Tubing
Two-piece Split Tubing
Two-piece Split Tubing
Tubing Fittings
Tubing Fittings
Shop Now

Electrical Tubing

Iboco I-Flex electrical liquid-tight PVC tubing provides excellent protection for wiring in extremely tight quarters due to its supreme flexibility. It provides protection from abrasion, sunlight, mild acids, alkaline, and oils, and is perfect for basic applications where fast installation and maximum flexibility are a must. Flexible tubing is an ideal solution in areas where movement, vibration, or flexing can be a problem. This tubing provides excellent tensile strength, with a smooth interior wall for easy wire routing. Murrplastik non-metallic two-piece split tubing offers a simple solution when the job involves routing pre-terminated cables. With a continuous seam, the tubing can be opened and easily installed around the cable, eliminating the need to disassemble/reassemble the connectors. A wide selection of fittings is also available to ensure proper and secure installations. 

For part listings and specifications, go to Shop Now

Learn More

Convoluted Tubing

Iboco I-Flex liquid-tight flexible electrical tubing houses and protects wiring and cables, providing simple and fast installation, particularly in environments where liquid or ultraviolet resistance is required.

  • Gray or black 98ft. coils
  • Diameters up to 2 inches
  • IP65-rated for watertight applications

Applications

  • Fiber optic cable protection
  • Instrumentation or control cable installations
  • Wire harness protection
  • Packaging equipment
  • Marine applications

Starting at

(GSI-12G)

Learn More

Two-piece Split Tubing

Murrplastik EWT-PA series split tubing is perfect for working with terminated cabling, wires, and retrofitting applications. Formed by two separate corrugated tubes, one inside the other, this conduit can be opened and reassembled at any time for easy cable insertion. The dual-tube construction provides increased mechanical protection and eliminates unintentional exposure of the cabling bundle inside.

  • Specially modified black polyamide construction
  • Simplifies addition, removal, or repairs of cables
  • High crush resistance, per IEC EN 61386:>900N
  • Sold in various diameter sizes in coils of 32 or 82 ft.

Starting at
/ 32ft. coil
(831000)

Learn More

Tubing Fittings

Iboco liquid-tight fittings provide an environmental seal, ensuring leak-proof integrity for processing equipment and wiring.

  • Straight and right angle fittings
  • Suitable for indoor and outdoor applications
  • Corrosion resistant
  • Resists solvents, grease, oil, alcohol, gasoline, and saltwater
  • Adjustable collar
  • IP65-rated for watertight applications

A variety of fittings are offered for the numerous series of Murrplastik split tubing.

  • Options include bulkhead connectors, conduit clamps, end sleeves, threaded straight connectors, and more 
  • Wire insertion tool also available

Starting at

(836125)


Shop Now