Tubing connectors provide an environmental seal for compatible tubing to ensure connection integrity for processing equipment and wiring. These corrosion-resistant, liquid-tight connectors are available in various colors and diameters, in straight-or right-angle styles.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Electrical liquid-tight PVC tubing provides excellent protection for wiring in extremely tight quarters due to its supreme flexibility. It provides protection from abrasion, sunlight, mild acids, alkaline, and oils, and is perfect for basic applications where fast installation and maximum flexibility are a must. Flexible tubing is an ideal solution in areas where movement, vibration, or flexing can be a problem. This tubing provides excellent tensile strength, with a smooth interior wall for easy wire routing.
Also available are liquid-tight non-metallic connectors made to fit this line of flexible liquid-tight PVC tubing. Used together, they ensure leak-proof integrity on motors, processing equipment, pumps, etc.
For part listings and specifications, go to Shop Now
Liquid-tight flexible electrical tubing houses and protects wiring and cables, providing simple and fast installation, particularly in environments where liquid or ultraviolet resistance is required.
Applications
Liquid-tight connectors provide an environmental seal, ensuring leak-proof integrity for processing equipment and wiring.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings