Robot dress kits ease cable installation for robots, robotic arms, and cobots. They include protective tubing (solid or slit versions), hook and loop mounts and straps, end grommets, and a wire insertion tool for the slit tubing version.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
For automation and production equipment such as robotic arms or machine components that require repetitive motion to perform tasks efficiently, dynamic cable and hose management products must be considered to ensure safe and reliable operation. Cable management products such as drag chains and robot dress kits provide a convenient, safe, and flexible housing for cables and hoses that connect to moving components. When selecting cable management products, always consider the proper cables or wires for the type and amount of motion required.
For part listing and specifications, go to Shop Now
Newest Additions!
igus 2500 series cable / hose drag chains feature a snap-open mechanism along the chain?s outer radius to allow convenient access to the chain?s channel after installation. The hinged crossbar can be swiveled by more than 180° on both sides; this feature provides for lightning-fast closure by hand and a secure fit without additional locking devices.
Murrplastik MP3000 series cable/hose drag chains feature hinge and latch crossbars, saving time by allowing cables and hoses to be added or replaced after chain installation.
Murrplastik MP18 series cable / hose drag chains offer a hinge and latch design that allows quick and easy installation of new cables, without requiring cable/connector disassembly. In addition, the versatile design allows for various installation configurations, including parallel, overlap, circular, and many more.
Murrplastik MP10 series cable / hose drag chains feature open slots that allow smaller cables and hoses to be added or replaced after installation. The MP10 chain is packaged in chain lengths of .5m [1.6ft] (33 connected links) and may be shortened or extended to fit the application.
Newest Additions!
Accessories for Murrplastik and igus drag chains provide additional support or complement operation.
Chain brackets easily attach to the end of a drag chain to provide a secure mounting point.
Drag chain separators provide a way to keep cables/hoses separated within the chain, keeping them organized and preventing them from overlapping each other or becoming tangled.
Murrplastik FHS series electrical robot dress kits offer added convenience by providing everything needed for professional cable management, designed for use with cobot or small robotic applications.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings