Filter Results Clear All
You've selected:
> Wiring Solutions > Cable Ties & Mounts > Specialty Head Ties
  •   Shop  
  •   Overview  
Specialty Head Ties
Specialty Head Cable Ties

Specialty head cable ties provide unique fastening solutions, including releasable, identification, or mounting styles. They enhance organization, flexibility, and efficiency in complex or custom cable management applications. Specialty head cable ties are available in various lengths and colors.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
General Purpose Ties
General Purpose Ties
Stainless Steel Tooth Ties
Stainless Steel Tooth Ties
Specialty Material Ties
Specialty Material Ties
Specialty Head Ties
Specialty Head Ties
Assortment Kits
Assortment Kits
Cable Tie Tools
Cable Tie Tools
Adhesive Mounts
Adhesive Mounts
Nail / Screw Mounts
Nail / Screw Mounts
Panel / Hole Mounts
Panel / Hole Mounts
Tubing / Pipe Support
Tubing / Pipe Support
Strain Relief Plates
Strain Relief Plates
Shop Now

Cable Ties & Mounts

Cable ties from SapiSelco organize and secure wires or cables as part of a neat, safe electrical installation.

For part listings and specifications, go to Shop Now

This link opens a PDF. Wire Management Brochure

Learn More

General Purpose Ties

Newest Additions!

  • More SapiSelco general purpose cable ties

General purpose Nylon 6.6 cable ties are slotted and held in place by the resistance of the elastic tooth against the rack. The tail of the strap is pulled through the head to form a noose that can only be tightened.

  • Resistant to solvents, reagents, oil, gasoline, and hydrocarbons
  • Available a variety of colors
  • Halogen-free
  • Rounded edges to avoid damage to cable

Starting at
/ 100pk.
(SEL.3.203)

Learn More

Stainless Steel Tooth Ties

Newest Additions!

  • More SapiSelco stainless steel tooth cable ties

These cable ties include a hardened stainless-steel tooth that ensures extremely high mechanical strength and optimal resistance to corrosion. The classic rack has been replaced by a single central raised section, making this cable tie particularly flexible, while maintaining maximum strength.

  • Special design enables smoother insertion of the steel tooth, reducing the required insertion force
  • Available in natural or black colors
  • Designed for extreme applications
  • Rounded edges to avoid damage to cables

Starting at

(MET.2.2102R)

Learn More

Specialty Material Cable Ties

New!


These specialized cable ties are designed to meet the standards and needs of specific applications and environments. 

  • UV Resistant Cable Ties: Built to last outdoors for up to 10 years
  • Super UV Resistant Cable Ties: Enhanced with an advanced additive for superior resistance to UV radiation 
  • Heat Stabilized Cable Ties: Designed for use in high-temperature applications 
  • Metal Detectable Cable Ties: Used in processing areas to prevent foreign object contamination
  • Low-Temperature UV Resistant Cable Ties: Function in extreme cold, down to -60°C (-76° F)
  • Flame Retardant Cable Ties: A safety feature for environments with flammable materials
  • Chemical Resistant Cable Ties: Optimized for use around aggressive chemicals, splashes, or fumes
  • Phosphorescent Cable Ties: Glow in the dark, useful for identifying cables in low-visibility spaces

Starting at
/ 100pk.
(FOS.2.2102R)

Learn More

Specialty Head Ties

Newest Additions!

  • More SapiSelco specialty head ties, including winged push-in panel cable ties

Specialty head ties are designed with specific features beyond standard cable ties to address particular needs and challenges across diverse applications.

  • Releasable (Reusable) Cable Ties: For temporary bundling and adjustments; an affordable, flexible choice
  • Lashing Cable Ties: Heavy-duty ties providing exceptional strength and a secure, non-slip grip
  • Double-Headed Cable Ties: Organize and separate two different bundles with a single tie
  • Screw Mount Cable Ties: Securely bundle and reliably attach items to surfaces
  • ID Cable Ties: A practical solution for labeling and organizing cable bundles
  • CLICK Tie Series (Beaded Releasable): Easy to open and re-bundle for frequent changes
  • Winged Push-In Panel Cable Ties: Securely fasten cable bundles to pre-drilled surfaces

Starting at
/ 100pk.
(SCA.3.202)

Learn More

Assortment Kits

Cable tie assortment kits are ideal for professionals and do-it-yourselfers that need bulk amounts of standard or colored nylon cable ties on hand.

  • Kits with 800 or 1,200 general purpose ties in assorted sizes and colors

Starting at

(BUCK.002)

Learn More

Cable Tie Tools

  • Cable tie cutters have a special angled tip to ensure clean cuts
  • Collar fastening metal pliers make it easier to secure and cut collar double-headed cable ties
  • Cable tie guns tighten and cut cable ties with one simple motion

Starting at

(PIN.005)

Learn More

Adhesive Mounts

Newest Additions!

  • More SapiSelco adhesive cord clips and adhesive-backed double square mounting bases

Self-adhesive cord clips and bi-directional mounts are both cable management solutions that use an adhesive backing for quick installation. 

  • Self-adhesive cord clips are hook-shaped and allow for the easy addition or removal of one or more cables without damaging the insulation. They are made of UL 94 V-2 rated Nylon 6.6 with rounded edges and are best for smooth, grease-free surfaces
  • Self-adhesive bi-directional mounts can be used with cable ties up to 4.5mm wide and also have a screw mounting hole for a more permanent installation. They are made from UL 94 V-2 rated Nylon 6.6 and are designed for smooth, clean surfaces. They are available in both single and double square configurations

Starting at
/ 100pk.
(BAS.2MT.507)

Learn More

Nail / Screw Mounts

Newest Additions!

  • More SapiSelco screw- and nail-secured mounts

  • Nail gun mounts allow you to quickly fasten cable ties to surfaces with a nail gun. They are compatible with specific nail sizes and are made from UL 94 HB rated Nylon 6.6, suitable for indoor use
  • Bi-directional square mounts can be screwed into surfaces and feature two openings to accept cable ties up to 4.5mm wide. They are made from UL 94 V-2 rated Nylon 6.6 with rounded edges to protect cables and are suitable for indoor applications
  • Screw anchor mounts are designed to be secured with a screw and have a single opening for a cable tie, providing a strong and secure bundle. They are made from UL 94 V-2 rated Nylon 6.6
  • Saddle-type mounts provide a space between the cable and the mounting surface, which helps insulate and organize cable bundles. They are made from halogen-free, UL 94 V-2 rated Nylon 6.6

Starting at
/ 100pk.
(BAS.3.406)

Learn More

Panel / Hole Mounts

New!


  • Push button panel mounts provide a secure anchor for cable ties in a variety of applications and are inserted into pre-drilled holes in panels or other surfaces
  • Masonry push mounts are specifically for pre-drilled holes in masonry surfaces, providing a way to neatly bundle and fix wires and cables
  • Push-in panel mounts are designed for quick, manual installation into pre-drilled holes and feature rounded edges to prevent damage to cables
  • Winged push barbed saddle mounts are installed by hand into a panel through-hole, offering a simple way to anchor and route cables

Starting at
/ 100pk.
(ALE.3.402)

Learn More

Tubing / Pipe Support

New!


Sapiselco's pipe support is a specialized accessory designed to securely hold pipes, rods, or multiple cable bundles parallel to each other.

Priced at
/ 100pk.
(SUP.3.402)

Learn More

Strain Relief Plates

  • Strain relief plates for cables, conduits, cords, or wires can be a cost-effective means of cable management with the added benefit of reducing breakage due to tension
  • Discharge plates can be used with select strain relief plates to provide a grounding point for cable shields, eliminating the electromagnetic interference captured by these shields

Starting at
/ 5pk.
(565510)


Shop Now