Filter Results Clear All
You've selected:
> Wiring Solutions > Cable Entry Systems > Frames
  •   Shop  
  •   Overview  
Frames
Frames for Cable Entry Systems

Cable entry systems provide easy installation of cables through enclosures or bulkhead surfaces. Split-frame systems clamp together with grommets for quick installation without disassembling connectors; single frames allow installation of non-terminated cables. FDA compliant models are available.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Frames
Frames
Grommets
Grommets
Strain Relief Plates
Strain Relief Plates
Cable Entry Accessories
Cable Entry Accessories
Shop Now

Cable Entry Systems

Cable entry systems are multi-part frame and grommet systems that allow cables to be installed through an enclosure and other bulkhead surfaces. These systems give better mechanical stability while achieving a high degree of environmental protection. Available in standard split-frame, FDA approved split-frame, or solid-frame versions, these systems provide both terminated and non-terminated cables easy passage into electrical enclosures.

  • Uninterrupted cable guidance
  • Quick and easy install
  • Integrated strain relief
  • Fits standard cut-out dimensions

This link opens a PDF. Cable Entry Systems Overview

For part listings and technical specifications, go to Shop Now

Learn More

Cable Entry Systems - Frames

Newest Additions!

  • More Murrplastik cable entry system frame options 

Split-frame entry systems allow pre-made or terminated cables to be installed without the need to disassemble the connectors for installation. Solid-frame entry systems are used for installations of non-terminated cables. Both versions are robust designs that provide easy cable entry while maintaining environmental protection.

  • KDL/D series offers four split-frame sizes and allows for up to 48 cable installations in a single frame
  • KDL/D-Mono series offers four round split-frame sizes and allows installation of up to 8 cables in a single frame
  • KDL/D-R series offers one split-frame size and allows for up to 8 cables in a single frame 
  • KDP/R series offers two solid-frame sizes and holds up to 46 non-terminated cables in a single frame
  • KDP/X series offers one solid-frame size and holds up to 29 cables in a single frame
  • KDP/Z series offers three solid-frame sizes and allows up to 40 cables in a single frame
  • KDL/H-VA-FDA series is a stainless-steel FDA approved cable entry system that offers three split-frame sizes and holds up to 12 terminated or pre-assembled cables in a single frame
  • KDP series FDA Cablequick cable entry system offers one FDA approved stainless-steel solid-frame size and holds up to 56 non-terminated cables in a single frame
  • BPA series split-frame system allows installation of up to 10 cables in a single frame
  • BRM series solid-frame system allows installation of up to 29 cables in a single frame

Starting at

(568333)

Learn More

Cable Entry Systems - Grommets

Newest Additions!

  • More Murrplastik cable entry system grommet options 

Grommets are used with matching cable entry frames to provide the correct opening size for each cable and to secure the cables while providing strain relief and maintaining environmental ratings. Grommets are available in various small to large sizes with no opening, one opening and/or in double cable and multi-line versions.

Also available are KDT/X series grommets, which are specifically designed and FDA approved for use with the KDL/H-VA-FDA series cable entry systems.

Starting at

(BPA-S-0016C)

Learn More

Strain Relief Plates

ZL and KAF series cable strain relief plates are used wherever strain relief for cables, conduits, cords, or wires is required or to route them in a secure, easy, and cost-effective way.

  • ZL series are panel mount, KF series are DIN rail mount
  • High stability
  • Polyamide 6.6

Starting at

(565510)

Learn More

Cable Entry Accessories

Several accessories are available to help with the installation of cable entry systems and provide protection from electromagnetic interference. 

Discharge Plates

Discharge plates provide a grounding point to eliminate the EMI interference captured by cable shields.

  • Murrplastik KDL-AB series discharge plates for use with Murrplastik KDL/D series frames
  • Murrplastik ZL-AB series discharge plates for use with Murrplastik ZL series strain relief plates

Hex Nuts

Replacement hex nuts are available for Murrplastik KDP/R series round frames.

  • Polyamide PA 6 black construction
  • Available in M50 x 1.5 mm or M63 x 1.5mm thread types

Shop Now