Filter Results Clear All
You've selected:
> Wire & Cable Termination > ZIPLink Pre-Wired Co... > Connector & Communications Modules (Complete List)
  •   Shop  
  •   Overview  
Connector & Communications Modules (Complete List)
ZIPLink Connector and Communications Modules (Complete List)

Need help selecting a ZIPLink?
Use our selector tool to configure and order.

ZIPLink connection modules include standard, fused, relay, and communication styles. ZIPLinks save wiring time and provide clean wireways for easily traceable connections.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Productivity1000 ZIPLinks
Productivity1000 ZIPLinks
Newest Additions!
Productivity2000 ZIPLinks
Productivity2000 ZIPLinks
Newest Additions!
Productivity3000 ZIPLinks
Productivity3000 ZIPLinks
Newest Additions!
BRX Series ZIPLinks
BRX Series ZIPLinks
Newest Additions!
Do-more H2 Series PLC ZIPLinks
Do-more H2 Series PLC ZIPLinks
Newest Additions!
DirectLogic 05/06 PLC ZIPLinks
DirectLogic 05/06 PLC ZIPLinks
Newest Additions!
DirectLogic 205 PLC ZIPLinks
DirectLogic 205 PLC ZIPLinks
Newest Additions!
DirectLogic 305 PLC ZIPLinks
DirectLogic 305 PLC ZIPLinks
Newest Additions!
DirectLogic 405 PLC ZIPLinks
DirectLogic 405 PLC ZIPLinks
Newest Additions!
CLICK PLC ZIPLinks
CLICK PLC ZIPLinks
Newest Additions!
ZIPLink Specialty Modules & Cables
ZIPLink Specialty Modules & Cables
Newest Additions!
Connector Cables (Complete List)
Connector Cables (Complete List)
Newest Additions!
Connector & Communications Modules (Complete List)
Connector & Communications Modules (Complete List)
Newest Additions!
Shop Now

ZIPLink Connector and Communication Modules (Complete List)

A variety of connection modules is available for the ZIPLink wiring solution. These modules provide screw terminals for feedthrough and fused PLC field I/O connections, high current relay output connections, communication links, and more. Be sure to choose the appropriate cable for the module selected.

For part listings and specifications, go to Shop Now

Learn More

Feedthrough Connector Modules

Feedthrough modules provide low-cost and compact screw terminations for quickly connecting field device wiring to PLCs.

Starting at

(ZL-RTB20)

Learn More

Fuse Modules

Fuse modules provide fuse protection for PLC output devices. The 16 and 32-point ZIPLink fuse modules include finger safe fuse holders.

Starting at

(ZL-FUSE-16)

Learn More

24 VDC Relay Modules

DC-powered relay modules provide isolation, switch high current (10A@30 VDC, 8A@250 VAC) loads, and include diode protection to prevent voltage spikes at the relay coil from damaging connected 16-point PLC I/O modules. Relays are included with the module.

Starting at

(ZL-RRL16W-24-1)

Learn More

24 VDC Stand-Alone Relay Modules

Single and four-socket 24 VDC stand-alone relay modules use plug-in relays for switching high current (10A@30 VDC, 8A@250 VAC) loads. Relays are included with the ZIPLink modules.

Starting at

(ZL-RLS1-24)

Learn More

120 VAC Stand-Alone Relay Modules

AC-powered stand-alone relay modules provide isolation, switch high current (10A@30 VDC, 8A@250 VAC) loads and are offered in single or 4-socket modules. Relays are included with the modules.

Starting at

(ZL-RLS1-120)

Learn More

Sensor Input Modules

Sensor input modules provide simple and logical termination for 3-wire sensors or other devices. These modules offer visual LED indication of device input status for quick troubleshooting. The LED/sensor modules are available in 16 and 32-point versions.

Starting at

(ZL-LTB16-24-1)

Learn More

24 VDC and 120 VAC Transorb Modules

ZIPLink transorb diode modules are 8-channel devices used to suppress counterelectromotive force (CEMF) generated by switching inductive loads, which can cause unexpected PLC system shutdowns.

Starting at

(ZL-TSD8-24)

Learn More

D-Sub Feedthrough Modules

Available in 9-pin, 15-pin or 25-pin versions; these ZIPLink connector modules provide a fast, convenient method of transitioning between DSub connectors and field wiring through the use of screw terminals.

Starting at

(ZL-RTB-DB09)

Learn More

RJ12 and RJ45 Feedthrough Modules

The ZIPLink RJ12 and RJ45 feedthrough modules provide convenient break-out of wiring to terminal blocks.

Starting at

(ZL-RTB-RJ12)

Learn More

Communications Port Adapters

These ZIPLink communication adapters provide fast and convenient screw terminal connections for D-sub ports on the DL06 PLC, D2-250-1 and D2-260 CPUs or any other compatible device. The ZL-CMA15L adapter offers transmit and receive LEDs, a jumper selectable network termination resistor, and circuit surge protection. The ZL-CMA9 adapter converts from a 9-position terminal block to a 9-pin D-sub female port.

Starting at

(ZL-CMA15)

Learn More

Communication Distribution Modules

The ZIPLink RJ12 multi-port distribution modules allow RS485 multi-drop connections. Uses include serial network multi-drop communication to GS, DuraPulse, and SureServo AC drives.

Starting at

(ZL-CDM-RJ12X4)

Learn More

Accessories

Replacement relays are offered with a 24 VDC coil or 120 VAC coil and are for use with the ZIPLink relay modules. (Sold in packages of 4).

Starting at

(ZL-RELAY-24X4)


Shop Now