Cookies are not enabled on your browser.
Splicing connectors are used to quickly and safely connect solid, stranded, or flexible conductors. Splicing connectors come in a variety of types and sizes to ensure reliable electrical connections across different applications and environments.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Splicing connectors provide safe and reliable conductor connections while also reducing maintenance and labor costs. WAGO wire connectors use an exclusive spring technology to provide smooth interconnection between devices. A spring wire connection works by compressing the internal spring mechanism when the bare ends of the wires are inserted into the connector. A strong connection is made when the connector's spring grasps the wires. The rapid and tool-free installation of splicing connectors provides a dependable connection without crimping or soldering.
For part listing and specifications, go to Shop Now
WAGO 221 series LEVER-NUTS® splicing connectors are designed with CAGE CLAMP® technology, utilizing maintenance-free spring pressure rather than screws to connect conductors.
WAGO 221 series LEVER-NUTS® inline splicing connectors have all the advantages of the 221 series packed into a slim design and can handle up to 20 Amps.
Starting at
/ 25pk.
(221-415)
WAGO 2773 series splicing connectors use their exclusive PUSHWIRE® technology to offer a compact and safe way to connect solid and stranded conductors without twisting, crimping, or taping.
Starting at
/ 60pk.
(2773-405)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings