Stacking and manifold process valves allow on/off control as well as mixing and diverting of process media such as air, oil, inert gas, water, and caustic materials. Models are available in 2-way or 3-way designs as stacking components or complete manifold valve systems with up to 4 stations.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Stacking and manifold process valves are 2-way or 3-way process valves that are modular in nature. Stacking models can create systems with up to 6 valve stations. Valve banks are available with up to 4 pre-mounted valve stations.
For part listings and specifications, go to Shop Now
CFA branded valve banks feature a space-saving manifold mounted design for convenience and fast installation.
Starting at
$148.00
(SC921YN24VBBA5)
NITRA DVP-2C and DVP-3C series valves can be stacked into a multiple output bank of up to six solenoid valves with a shared inlet/outlet. These valves feature a fully encapsulated coil, spring compensated plunger seats for long life, and a miniature composite valve body.
The advantage to this design is the versatility to stock single units and build, mix, and match to meet specifications. In most cases these valves reduce inventory costs and lower installation costs over a conventional manifold valve series. The coils are supplied with DIN connectors installed. Features include:
Starting at
$28.00
(DVP-2CC1C-24D)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings