Cookies are not enabled on your browser.
Manually operated air valves are ideal for operator-controlled applications. Full-size manual valves are available in handle, lever, knob, and foot pedal styles, with spring or detented return operation.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
General purpose manual valves provide a variety of options for manually controlled pneumatic operations. Foot pedals are an ideal choice when hands-free control is required. Toggle, axial, push-pull, and rotary lever operated valves are also available and can be installed wherever operator control of the air supply is needed.
For part listing and specifications, go to Shop Now
NITRA directional control foot pedal valves are ideal for non-electrical hands-free operator control applications.
Starting at
(CVS-5272-FP)
NITRA directional control manual valves are available with handle or push-pull knob actuators.
Metal Work Series 70 manual valves are available with 90-degree or axial hand levers, or easy push-pull knobs.
Starting at
(7010001200U)
NITRA directional control rotary air valves are utilize a convenient hand lever operator.
Starting at
(CVR-437D2-HL)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings