Cookies are not enabled on your browser.
Stacklight components provide illuminated and audible status indication for machines, systems, and processes. In diameters up to 100mm, easy-to-assemble components include optical elements in a variety of colors, with incandescent, LED, or Xenon lighting, and audible buzzer and siren elements.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Modular user-configured stack light systems offer total choice and flexibility with multiple combinations of optical and audible signal elements.
For part listing and specifications, go to Shop Now
Patlite HSST signal tower stations are designed for indoor installation and offer replacement LED modules. These elements are for use with HSST signal towers.
Starting at
(LR5-E-RZ)
Patlite LKEH series LED signal tower elements feature ultra-bright LEDs with a 100mm lens. These elements are for use with LKEH signal towers and components.
Starting at
(B72100151-1F1)
Patlite LR4 series 40mm LED signal tower elements feature a modular "Twist and Lock" system for easy customization and configuration of the LED and sound modules. These elements are for use with LR4 signal towers and components.
Starting at
(LR4-E-R)
Patlite ME and MES series LED signal tower elements offer a super slim design ideal for tight spaces. These elements are for use with ME/MES signal towers and components.
Starting at
(B72100223-1F1)
Patlite MP and MPS series 30mm LED signal tower elements have double insulation for enhanced durability and safety. These elements are for use with MP/MPS signal towers and components.
Starting at
(B72100182-1F1)
WERMA KombiSIGN 50 series modular stack light components are intended for use on smaller machines and feature a 50mm diameter and an IP54 protection rating.
Starting at
(84610000)
WERMA KombiSIGN 71 series modular stack light components feature a 70mm diameter and an IP65 protection rating. Create a completely custom signal tower with a wide variety of components.
Starting at
(64110000)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings