Filter Results Clear All
You've selected:
> Sensors / Encoders > Pressure Gauges & Thermometers > Digital Pressure Gauges
  •   Shop  
  •   Overview  
Digital Pressure Gauges
ProSense Digital Pressure Gauges

ProSense DPG1 series digital pressure gauges offer accurate sensing up to 5000 psig, with back-lit digital readout and stainless steel wetted parts. Pressure can be displayed in a variety of units, such as psi, mH2O, mmHg, mbar, and kPa. They also offer enhanced options such as continuous peak pressure indication, and reset-to-zero feature for custom calibration.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Dial Pressure Gauges
Dial Pressure Gauges
Digital Pressure Gauges
Digital Pressure Gauges
Air Differential Pressure Gauges
Air Differential Pressure Gauges
Bi-Metal Dial Thermometers
Bi-Metal Dial Thermometers
Shop Now

Digital Pressure Gauges

ProSense Digital Gauges

ProSense DPG1 digital pressure gauges are ideal for industrial and general purpose applications requiring an accurate and reliable device with easy-to-read digital display.

  • +/- 0.5% accuracy
  • 2-button operation
  • Backlit display turns on when on/off button is pressed
  • Option for continuous peak pressure indication
  • Continuous on display option or timeout to save battery life
  • Wide variety of pressure unit selections:
    0 to 200 psig pneumatic applications
    15 to 5000 psig process control applications
  • Reset to zero feature
  • Powered via 2 x AAA batteries (included)
  • Rubber boot for added protection (included)
  • 316L welded diaphragm seal
  • ASME B40.100 compliant
  • 1-year warranty

Priced at
$227.00
(DPG1-15)

For part listing and specifications, go to Shop Now


Shop Now