Cookies are not enabled on your browser.
Pivoting slide linear position sensors use a rod eye mounting system with a cylindrical body that allows free movement of the transducer axle, adding versatility to their application use. Potentiometer and inductive technologies are available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Gefran, Alliance, and ProSense brand pivoting-slide linear position sensors consist of a cylindrical body with a rod eye mounting system that allows attachments to rotate, providing freedom of motion while still tracking linear movement along a single axis. Standard and heavy-duty options are available with potentiometer or inductive technology.
For part listing and specifications, go to Shop Now
Alliance LV45 series heavy-duty pivoting-slide inductive linear position sensors are designed for industrial applications requiring rugged devices. They have a wide temperature range and can withstand the shock and vibration levels typically found in mills and power plants.
Starting at
(LVE45-100R-01-10S)
Gefran PC series and ProSense LCR-38P series heavy-duty pivoting-slide linear potentiometers are built for the most challenging environments. They feature a robust design with up to 38 mm diameter bodies and 10 mm diameter rod actuators and are ideal for demanding applications like metalworking.
Starting at
(LCR-38P-0050-A5-C1)
Alliance LR and LRL series standard-duty pivoting-slide linear transducers are offered in a rod-style design with 19 or 27 mm diameter cylindrical housings. They are suitable for industrial and commercial applications where ruggedness is required.
Starting at
(LRE19-025R-00-10A)
Gefran PZ12 and PZ34 and ProSense LCR-18P series standard-duty pivoting-slide linear potentiometers offer versatile position sensing for a wide range of applications. They are designed for easy installation and are available in cylindrical housing styles up to 19 mm in diameter.
Starting at
(LCR-18P-0010-A2-1A)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings