Cookies are not enabled on your browser.
Magnetic-Inductive flow meters reliably detect the flow rate of conductive media such as industrial water, drinking water, water-based coolants, water-glycol mixtures, and salt water. Magmeters feature numeric displays with selectable engineering units, no moving parts, and two selectable outputs.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.








Category Selection
Magnetic-inductive flow meters, or magmeters, use Faraday’s law of induction to measure the flow rate of conductive liquids such as industrial water, drinking water, water-based coolants, water glycol mixtures, and salt water. Current-carrying coils generate a magnetic field in a measuring pipe. When a conductive liquid flows through the magnetic field, it induces a voltage that is measured by two electrodes immersed in the media. The induced voltage is directly proportional to the average flow velocity, and the volumetric flow rate is calculated using the flow velocity and cross-sectional area of the pipe.
Magnetic-inductive flow meters are a versatile and reliable type of flow meter used in a wide variety of industrial applications. They have no moving parts, require little maintenance, and offer a cost-effective option for flow measurement applications where accuracy and reliability are important.
For part listings and specifications, go to Shop Now
ProSense FMM series magmeters are designed to reliably detect the flow rate of conductive liquids up to 160 gallons per minute. The stainless steel, mechanically-robust design mounts directly in-line, providing a compact, low-profile installation for process control.
Starting at
$612.00
(FMM50-1001)
Endress+Hauser Picomag series magnetic-inductive flow meters provide a reliable and versatile solution for measuring and monitoring conductive liquids such as drinking and industrial water. Their small size and easy Bluetooth® connectivity make them ideal for space-limited applications and difficult-to-reach locations.
Starting at
$631.00
(DMA15-AAACA1)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings