Encoder accessories include mounting brackets, flanges, clamps, replacement encoders and measuring wheels. Flexible couplings and bushings, in metric and inch sizes, connect encoders to rotating shafts. Programming cables, pigtail cables and connectors enable configuration and wiring of encoders.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Encoders are used in all types of motion sensing applications, including machine tooling, semiconductor positioning and multi-axis positioning. All encoders feature a reinforced aluminum diecast casing and come equipped with an integral two-meter pigtail cable or connectorized with an MS, M18 or M23 connector. All kit encoders (for stepper motors) are ready-to-mount, with hardware and shaft adapters included.
Use incremental encoders with our PLC high-speed input modules for accurate position monitoring. Absolute encoders (Gray Code output) provide immediate position information on power-up (without a homing sequence) and can be wired to standard PLC DC input cards. Cables, mounting brackets, shaft reducer bushings and flexible couplings are also available.
For part listings and specifications, go to Shop Now
Newest Additions!
Rotary encoders utilize a coded target disc and sensing head internal to the encoder to measure rotational motion. The resolution is typically expressed in pulses per revolution (PPR) or lines per revolution (LPR). The pulses produced by these encoders can be used to calculate an object's velocity, distance traveled, position, etc.
Rotary encoders are available in two main types:
Several models are available with various output types, speed ratings, diameters, connections, and resolutions (up to 16384 PPR)
SureStep® modular encoders for stepper motors and motor/drives are traditional optical encoders with convenient bolt-on options (dual shaft SureStep motors have the proper mounting holes predrilled). Replacement modular encoders for select SureStep® integrated motor/drives are also available.
Extremely rugged AMT series encoders from Same Sky® use state-of-the-art capacitive technology and are available in fixed resolution or configurable models. Configurable models use either DIP switches or the free AMT Viewpoint configuration software to set the resolution (software also allows alignment of the Z-pulse)
Simplify your installation with ready-to-use couplings, mounting brackets / flanges, and wiring cables / connectors. Couplings provide a connection between encoders and solid shafts. We offer fiberglass and aluminum couplings for metric, S.A.E. and metric-to-S.A.E. applications. Signal & configuration cables and connectors are also available where optional or required.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings