Filter Results Clear All
You've selected:
> Safety > Gate Boxes > Gate Box Accessories
  •   Shop  
  •   Overview  
Gate Box Accessories
Accessories for Gate Boxes

Gate box accessories include handles with mounting plates, rear escape handles, legend holders, blanking plates, pushbuttons, and indicator lights.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Networked Gate Boxes
Networked Gate Boxes
Universal Gate Boxes
Universal Gate Boxes
Gate Box Accessories
Gate Box Accessories
Shop Now

Gate Boxes

Category Selection

  • Networked Gate Boxes
  • Universal Gate Boxes
  • Gate Box Accessories

Gate boxes are integrated units used for secure, tamper-proof locking and control of areas protected with physical barriers. They are suitable for left- or right-hinged gates and offer a high level of safety for both personnel and equipment.

For part listings and specifications, go to Shop Now

Networked Gate Boxes

Networked Gate Boxes

New!


IDEM UGB-NET networked universal gate boxes provide a CIP safety network connection to a safety PLC or a CIP Safety Networked device. This provides greater functionality and easier integration. Networked gate boxes combine solenoid locking, RFID-coded sensor, and integrated machine control functions in a robust die-cast aluminum housing.

  • Provides position interlock detection for moving guards, keeping the guard locked until the unlock signal is received from the safety PLC
  • Holds guards closed with up to a 3000N holding force
  • Includes ESTOP button and three built-in illuminated buttons that are user-configurable, plus 5 colored lenses for additional flexibility
  • Rear versions available in right- or left-hand mount

Starting at
$2,970.00
(UGB-NET-528101)

Universal Gate Boxes

Universal Gate Boxes

IDEM Universal Gate Boxes are designed to fit the leading edge of machine guard doors/gates, providing robust guard locking and a double tamper-resistant interlock mechanism.

  • Provide position interlock detection for moving guards, keeping the guard locked until voltage is applied.
  • Holds guards closed with up to 3000N holding force
  • Can be used in conjunction with delay timers
  • Have the ability to incorporate 22mm pushbuttons, switches, or lamps
  • Models available that support 2 or 4 pilot devices
  • Rear release versions available

Starting at
$529.00
(UGB2-525001)

Gate Box Accessories

Gate Box Accessories

Gate box accessories include everything needed to complete a universal gate box installation.

  • Handles with mounting plates
  • Rear escape handles
  • Legend holders
  • Blanking plates
  • Pushbuttons
  • Indicator lights

Shop Now