XGB bus couplers are ideal for systems where components are separated by large distances or where an extreme amount of I/O is needed. With these couplers, remote I/O can be located separately from the CPU and linked through EtherNet/IP or Modbus TCP communication.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
XEL-BSSRT Bus Coupler
New!
Many times, control applications are broken out into several different machines or sub-systems that all communicate back to a primary PLC CPU. To connect each I/O point from these remote devices to the main CPU would take numerous, extensive wire runs. The XEL-BSSRT bus coupler can be installed at a remote location and communicate all I/O signals back to the main PLC using a single Ethernet cable. Distributing I/O this way saves installation time, wiring costs, troubleshooting/wire tracing headaches, and makes it much easier if/when remote devices need wiring modifications or need to be relocated.
Priced at
$233.00
(XEL-BSSRT)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings