Cookies are not enabled on your browser.
Motor surge suppressors protect against the damaging effects of line surges. 3-phase RC filter surge suppressors are available for 575 VAC motors up to 7.5 kW (10hp). A varistor suppressor, also suitable for VFD applications, will protect 3-phase, 575 VAC motor loads up to 20 kW (26.8hp).
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Motor surge suppressors protect against the damaging effects of line surges.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings