Cookies are not enabled on your browser.
EMI/RF filters protect equipment from electrical noise in applications including power line filtering for drives or where long motor supply cables are used. They feature excellent attenuation performance suitable for noisy applications or where compliance with noise limits is required.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.




EMI / RF filters help suppress high-frequency electrical noise existing on power lines. They can be used for drive input power line filtering, on PLCs and other intelligent devices, or for compliance with electrical noise certifications where applicable. Our offering includes:
For part listing and specifications, go to Shop Now
Roxburgh KMF series high-performance, two-stage industrial filters are designed for drives applications in harsh environments. They are ideally suited for products that must conform to part 15, FCC regulations.
Starting at
(KMF306V)
Economically priced Roxburgh KMF series filters are specifically designed as a line filter for 230/460 VAC, 3-phase devices. These filters are suitable for motor drives and inverters, machine tools, UPS, industrial controls, process controls, and mechanical handling equipment.
Starting at
(KMF306A)
This selection of single-phase drive filters is being discontinued, but limited stock may still be available on the shopping page. Click SHOP to go there now.
If you have any technical support questions, please contact our technical support team HERE.
Starting at
(RES90F01)
Roxburgh DRF series DIN rail mounted single-stage filters are specifically designed as line filters for 120/240 VAC devices. They provide good performance for both common mode and differential mode interference and are rated up to 250V. Typical applications include PLC control applications, security, test, and monitoring equipment.
Starting at
(DRF01)
This selection of general-purpose single-stage filters is being discontinued, but limited stock may still be available on the shopping page. Click SHOP to go there now.
If you have any technical support questions, please contact our technical support team HERE.
Starting at
(RES10F01)
This selection of high-performance general-purpose filters is being discontinued, but limited stock may still be available on the shopping page. Click SHOP to go there now.
If you have any technical support questions, please contact our technical support team HERE.
Starting at
(RES70F01)
Specifically designed to protect against the full spectrum of transient disturbances, Eaton AEGIS series filters are engineered to filter the entire sine wave. These powerline filters react instantly to changes in voltage regardless of phase angle or polarity.
Starting at
(ADPV12001)
Roxburgh MIF series industrial multi-stage EMI filters offer very high performance for use in a variety of applications including single-phase motor drives where long motor supply cable runs (above 50m) are necessary and where compliance with industrial and residential noise limits is required.
Starting at
(MIF03)
Roxburgh MIF3 series industrial multi-stage EMI filters are most suitable for drives applications requiring long cable lengths (above 50m) between the drive and motor, and electrically noisy applications requiring high filter performance.
Starting at
(MIF310)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings