Optional and replacement covers for UL-listed or UL-recognized, open-style power distribution blocks provide additional protection against direct contact with live components.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Modular power distribution blocks offer a convenient way to manage power wiring, branching, and tap off points in electrical systems. They provide a convenient central location to connect several wires and distribute power from a single source to various loads, making electrical installations and maintenance tasks easier. They are suitable for industrial control panel applications requiring high SCCR ratings and meet UL508A requirements for feeder and branch circuit applications.
For part listings and specifications, go to Shop Now
Edison EPDB series finger-safe power distribution blocks are fully enclosed to prevent accidental contact with live wiring. These UL-listed, DIN rail mounted blocks, available in a range of amperage ratings, provide high short-circuit current ratings and conveniently distribute power from a single source to multiple loads.
Newest Additions!
UL 1953-listed open-style power distribution blocks efficiently distribute electrical power from a single source to multiple loads. They provide high short-circuit ratings and are available in a variety of pole configurations and a range of amperage ratings. Modular splicer/reducer blocks feature a wide range of wire sizes and provide a convenient location for in-line splicing or reducing the size of a conductor.
Edison PB series UL 1059-recognized open style terminal blocks distribute electrical power from an incoming line to multiple outgoing circuits and allow efficient power delivery to various components within a system, simplifying wiring and organization.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings