Cookies are not enabled on your browser.
Electronic circuit protectors provide supplementary circuit protection against overloads and short circuits. Models are available in various mounting options and ratings up to 28 VDC and 10A per channel. NEC Class 2 rated models allow a non-NEC Class 2 power supply conversion to a Class 2 device.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Electronic circuit breakers/protectors provide supplementary protection for electrical circuits against overcurrent and short-circuit faults. They use solid-state components and advanced algorithms to quickly sense and interrupt the current flow, minimizing the duration of a fault and reducing the potential for damage to the electrical system. They provide improved reliability, accuracy, and flexibility compared to traditional counterparts and offer advanced features, such as adjustable trip characteristics, remote signaling, and thermal-magnetic or electronic trip units. NEC Class 2 rated models allow conversion from a non-NEC Class 2 power supply to a Class 2 device.
For part listing and specifications, go to Shop Now
E-T-A REX modular circuit protectors can be combined to meet specific circuit protection requirements, allowing for flexible configurations and easy installation.
Components starting at
(EM-T00-000-GND-40A)
Gladiator GECP series circuit protectors provide reliable load monitoring and supplementary protection in 12/24 VDC control circuits. The GECP series, with LED signaling, is compact, lightweight, and available at a very low cost per channel.
Starting at
(GECP-1CH-1A)
RECOM RACPRO1 series electronic circuit protectors are slim 4-channel electronic fuse (E-Fuse) load switches with independent overcurrent limit control and real-time output current indication.
Starting at
(RACPRO1-4SP/24V/5A)
WAGO single-channel electronic circuit breakers (ECB) offer supplementary circuit protection for 24 VDC circuits in a compact design. Jumper bars can stack up to 10 ECBs together to simplify wiring.
Components starting at
(787-3861/000-1000)
WAGO multi-channel electronic circuit breakers (ECB) offer supplementary circuit protection for up to eight 24 VDC circuits in a compact form factor, providing excellent space savings.
Starting at
(787-1662-106-000)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings