Filter Results Clear All
You've selected:
> Power Products (Electrical) > Cord Grips > Support Grips
  •   Shop  
  •   Overview  
Support Grips
Support Cord Grips

Support grips are applied to cable runs to support the dead weight of suspended cables, cords, and hoses and reduce potential damage due to breakage or stress. These support grips are designed for indoor/outdoor use, and are available for a range of cable diameters.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Deluxe Cord Strain Relief Grips
Deluxe Cord Strain Relief Grips
Dust-Tight Strain Relief Grips
Dust-Tight Strain Relief Grips
Support Grips
Support Grips
Bus Drop Support Grips
Bus Drop Support Grips
Pulling Grips
Pulling Grips
Cord Grips Accessories
Cord Grips Accessories
Shop Now

Cord Grips

Category Selection

  • Deluxe Cord Strain Relief Grips
  • Dust-Tight Strain Relief Grips
  • Support Grips
  • Bus Drop Support Grips
  • Pulling Grips
  • Cord Grips Accessories

Cord grips are used in industrial and commercial applications to control a cable's bend radius and prevent a power outage, system malfunction, or unplanned equipment downtime due to a cable pulling away and becoming disconnected. They add extra support to cables to help prevent unwanted stress and wear on installed cables and connections that could result in signal or power loss or time.

For part listings and specifications, go to Shop Now

Deluxe Cord Strain Relief Grips

Deluxe Cord Strain Relief Grips

These liquid-tight and dust-tight grips prevent cable/cord pullout at the point of termination. They can be used together with bus drop support grips and safety springs to form an overall cord support and strain relief system.

  • Indoor, outdoor, or washdown applications
  • NPT straight male thread sizes up to 2 inches
  • Endless weave and mesh for flexible easy installation
  • Double to single weave variable mesh grip provides arc-of-bend control
  • Corrosion resistant stainless-steel mesh adds strength
  • Aluminum fitting
  • UL and CSA approvals

Applications

  • Crane hoists
  • Food and Beverage processing equipment
  • Switch boxes
  • Pendant drop stations

Starting at
$51.00
(DC3712)

Dust-Tight Strain Relief Grips

Dust-Tight Strain Relief Grips

Grips serve the same purpose as deluxe cord strain relief grips but provide only a dust-tight connection, not liquid-tight.

  • Indoor applications only
  • NPT straight male thread sizes up to 2 inches
  • Single weave variable mesh for easy installation
  • Galvanized steel mesh for additional holding power in abrasive environments
  • Insulating bushing
  • One-piece design
  • Dust-tight seal
  • UL and CSA approvals

Applications

  • Bus drop systems
  • Motor connections
  • Panel boards
  • Internal machine and electrical cabinet wiring

Starting at
$15.50
(BDSR32)

Support Grips

Support Grips

These grips, also referred to as eye grips or suspension grips, are applied to cable runs to support the dead weight of suspended cables, cords, and hoses and prevent breakage or stress damage. The extra-large reinforced eye with strand equalizers reinforces gripping strength and distributes weight equally.

  • Indoor and outdoor use
  • Closed grip with extra-large reinforced U eye
  • Single endless weave variable mesh for easy installation
  • Tin-coated bronze grips are non-magnetic to minimize hysteresis and heat build-up
  • UL and CSA approvals

Applications

  • Commercial towers
  • Elevator shafts
  • Utility poles (telephone/power)
  • Air or water hose strain relief

Starting at
$28.00
(SPC050U)

Bus Drop Support Grips

Bus Drop Support Grips

Bus drop grips provide light-duty support of dead weight from flexible cable connections. These grips relieve strain, pull, vibration, and flexing. When used with safety springs, they reduce tension, prevent pullouts, electrical accidents, and downtime.

  • Indoor light-duty support applications
  • Single weave variable mesh for easy installation
  • Galvanized steel mesh for additional holding power in abrasive environments
  • Safety springs are available to reduce tension and avoid pullouts
  • UL and CSA approvals

Applications

  • Cable drops for electrical connections

Starting at
$12.50
(BDS24U)

Pulling Grips

Pulling Grips

Pulling grips are light industrial reusable tools for pulling electrical cable or wire and for underground and industrial plant wiring and re-wiring. These grips offer protection from abrasion and ease the cable through bends and rough surfaces. They can also serve as a temporary splice when replacing old cable with new and to pull slack in new construction or maintenance operations.

  • Flexible eye
  • Single weave variable mesh for easy installation
  • High strength galvanized steel mesh grip
  • Reusable
  • Easily mates with swivel and link type connections
  • CSA approval

Applications

  • Utility work
  • Service lines in industrial and commercial buildings
  • Light-duty underground transmission line stringing

Starting at
$27.00
(PJ025)

Cord Grips Accessories

Cord Grips Accessories

Cord grips accessories include tension springs used with bus drop support grips to help reduce tension and prevent pullouts.

  • 40 and 80lb tension springs
  • 3/4in or 1in diameters
  • CSA approval

Starting at
$7.00
(S40)


Shop Now