Filter Results Clear All
You've selected:
> Pneumatic Components > Solenoid Process Valves > Media Separated Process Valves
  •   Shop  
  •   Overview  
  •    In Depth   
Media Separated Process Valves
Media Separated Solenoid Process (Pipeline) Valves

Media-separated, two-port process (pipeline) valves allow on/off control of gases or fluids while the valve working components never contact the process media. 2-way spring-return valves are available with a variety of solenoid voltage ratings and have DIN-style wiring connectors.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Process Valves
Process Valves
Stacking Process Valves
Stacking Process Valves
Media Separated Process Valves
Media Separated Process Valves
Process Valve Accessories
Process Valve Accessories
Shop Now

Solenoid Process (Pipeline) Valves

Compact solenoid process valves are very useful for controlling the on/off flow of pressurized gasses or liquids through small pipes on a machine or piece of equipment. They are available in 2-port (2-way) and 3-port (3-way), 2-position versions. A 2-way, 2-position solenoid operated media separated version is also available that ensures the working components (metal) of the valve do not come into contact with the working fluid.

For part listing and specifications, go to Shop Now

Learn More

Process Valves

NITRA poppet and diaphragm-type process valves provide flow control of compressed air used in industrial machinery. Depending on series, the following options are available:


  • Composite bodies with brass or stainless steel operators
  • Brass bodies with brass operator
  • 2-way or 3-way
  • 1/8" to 3/8" FNPT
  • 24 VDC, 24 VAC or 120 VAC solenoids

Starting at

(DVP-2BC1C-24D)

LEARN MORE
Learn More

Stacking Process Valves

NITRA DVP-2C and DVP-3C series valves can be stacked into a multiple output bank of solenoid valves. These valves feature a fully encapsulated coil, spring compensated plunger seats for long life, and a miniature stackable composite valve body.

The advantage to this design is the versatility to stock single units and build, mix, and match to meet specifications. In most cases these valves reduce inventory costs and lower installation costs over a conventional manifold valve series. The coils are supplied with DIN connectors installed. Features include:

  • Glass filled nylon body, Viton seals, brass operator
  • 2 and 3-way stackable poppet style valves
  • 1/8" FNPT ports
  • 2-position, normally closed, spring return
  • 24 VDC, 24 VAC, or 120 VAC solenoids
  • DIN style wiring connector

Starting at

(DVP-2CC1C-24D)

Learn More

Media Separated Process Valves

The NITRA DVM-2B series valves are media separated, dry operator, 2-way, 2-position solenoid operated valves for use with gases or fluids where the working components of the valve do not come into contact with the media being controlled. The body construction makes these valves compatible with air, gases, water and chemicals.

  • Glass filled nylon body with Viton seals and brass operator
  • 2-way media separated diaphragm style valve
  • 1/8", 1/4" or 3/8" FNPT ports
  • 2-position, normally closed, spring return
  • 24 VDC, 24 VAC, or 120 VAC solenoids
  • DIN style wiring connector

Starting at

(DVM-2BC1B-24D)

Learn More

Process Valve Accessories

Accessories for process valves include mounting kits and replacement diaphragms.


Shop Now