Filter Results Clear All
You've selected:
> Pneumatic Components > Manual Air Valves > General Purpose Foot & Manual Valves
  •   Shop  
  •   Overview  
  •    In Depth   
General Purpose Foot & Manual Valves
General Purpose Pneumatic (Air) Foot and Manual Valves

Manually operated air valves are ideal for operator-controlled applications. Full-size manual valves are available in handle, lever, knob, and foot pedal styles, with spring or detented return operation.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Pneumatic Pushbutton Valves and Operators
Pneumatic Pushbutton Valves and Operators
Mechanically Operated Valves
Mechanically Operated Valves
Miniature Manual Valves
Miniature Manual Valves
General Purpose Foot & Manual Valves
General Purpose Foot & Manual Valves
Shop Now

General Purpose Foot & Manual Valves

Category Selection

  • Air Foot Pedal Valve with Guard
  • Hand Lever and Push-Pull Valves
  • Rotary Style Hand Lever Valves

General purpose manual valves provide a variety of options for manually controlled pneumatic operations. Foot pedals are an ideal choice when hands-free control is required. Toggle, axial, push-pull, and rotary lever operated valves are also available and can be installed wherever operator control of the air supply is needed.

For part listings and specifications, go to Shop Now

Pneumatic Directional Control - Foot Pedal Valve with Guard

Air Foot Pedal Valve with Guard

NITRA directional control foot pedal valves are ideal for non-electrical hands-free operator control applications.

  • Body ported, 5-port (4-way) spool valves
  • 1/4" NPT ports
  • Min. / Max. Pressure: 0 / 115 psi
  • Momentary or latching models
  • Includes guard to prevent accidental actuation
  • 2 year warranty

Starting at
$51.00
(CVS-5272-FP)

Pneumatic Directional Control - Toggle Style Hand Lever and Push-Pull Valves

Hand Lever
and Push-Pull Valves

NITRA directional control manual valves are available with handle or push-pull knob actuators.

  • Body ported, 5-port spool valves
  • 2-position or 3-position momentary or detent operation
  • 1/8" and 1/4" NPT port sizes
  • Min. / Max. Pressure: 0 / 115 psi
  • Can also be mounted through panel
  • 2 year warranty

Metal Work Series 70 manual valves are available with 90-degree or axial hand levers, or easy push-pull knobs.

  • 3-port (3-way) and 5-port (4-way) valves
  • 2-position or 3-position spring return or detent operation
  • 1/8", ¼", and ½" NPT port sizes
  • Min / Max Pressure: 0 / 145 psi
  • 2 year warranty

Starting at
$25.50
(7010001200U)

Pneumatic Directional Control - Foot Pedal Valve with Guard

Rotary Style Hand Lever
Valves

NITRA directional control rotary air valves are utilize a convenient hand lever operator.

  • 4-port ball valves
  • 2-position or 3-position closed center detent operation
  • 1/4" and 1/2" NPT port sizes
  • Min. / Max. Pressure: 0 / 145 psi
  • Can also be mounted through panel
  • 2 year warranty

Starting at
$32.00
(CVR-437D2-HL)


Shop Now