Cookies are not enabled on your browser.
Straight flexible tubing is used to plumb compressed air for pneumatic equipment, ideal for use with push-to-connect fittings. This strong, kink-resistant tubing is available in polyurethane, nylon, or PTFE materials, in a range of diameters and colors in 100ft packages or 500ft reels.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Straight flexible tubing is durable and kink resistant, available in a variety of sizes and colors. Materials include polyurethane, Nylon 12, PTFE, or bonded polyurethane.
For part listing and specifications, go to Shop Now
The most popular type of tubing for plumbing industrial machinery, this ether-based tubing provides excellent hydrolysis, oil and cold resistance.
Starting at
/ 100ft.
(PU532BLK100)
Nylon is recognized as an industry standard for pneumatic tubing applications that require higher pressure and superior heat/chemical resistance.
Starting at
/ 100ft.
(N532BLK100)
PTFE tubing is an excellent choice for many high heat, high pressure and other harsh applications.
Starting at
/ 100ft.
(PT14-316NAT100)
This tubing is made by continuously bonding standard tubing, resulting in a strong, flexible, organized, and color-coded grouping that makes installation neater and easier.
Starting at
/ 50ft.
(2PU532-50)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings