Filter Results Clear All
You've selected:
> Motors > Motor Bases (for NEMA motors)
  •   Shop  
  •   Overview  
Motor Bases (for NEMA motors)
Motor Bases for NEMA-rated AC Motors

STABLE series motor bases are a convenient way to mount and adjust the position of NEMA motors from 56 to 449T frame sizes. The leadscrew adjustment is transverse to the motor shaft, perfect for tensioning belts. The heavy-duty steel construction is manufactured to precise dimensional standards, making them interchangeable with other leading (and more costly) brands.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
AC Motors
AC Motors
Motor Bases (for NEMA motors)
Motor Bases (for NEMA motors)
DC Motors
DC Motors
DC Gearmotors
DC Gearmotors
Shop Now

STABLE™ Motor Bases - compatible with all NEMA motors

STABLE AC Motor Slide Bases
STABLE AC Motor Slide Bases Mounting Diagram

Mounting Slide Bases for 56 to 449T NEMA Motors

  • Allows adjustment of motor mounting position
  • Double adjusting screws for frames 182T - 449T
  • Manufactured to precise dimensional standards
  • Dimensionally interchangeable with existing major makes
  • Heavy-duty steel construction
  • Painted with oven-baked primer for better adhesion of customer's paint
  • All "D" bolts (motor mounting bolts) are fixed to the exact motor foot pattern
  • All "D" bolts are welded into position to prevent spinning and dropping from slots
  • Nuts and washers for securing the motor to the slide base are provided

Starting at
$18.00

(MTA-BASE-W56)

For part listing and specifications, go to Shop Now


Shop Now