Cookies are not enabled on your browser.
Hydraulic adapters allow hydraulic hoses to be connected to valves, power units, manifolds, or actuators. These adapters are available in many connection styles, including JIC, O-ring boss, and flat face O-ring connections. Elbows and reducers add flexibility to installation options.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.








In a hydraulic system, adapters are the final connection point between valves, actuators, or manifolds and a hose fitting. They are available in many connection styles and orientations.
For part listing and specifications, go to Shop Now
HY-TECH straight JIC to O-ring boss adapters have a standard male JIC on one side and a male O-ring boss on the other. These adapters easily pair with female JIC fittings, which are the most commonly used fittings on hydraulic hoses.
HY-TECH elbow JIC to O-ring boss adapters have a standard male JIC on one side and a male O-ring boss on the other. These adapters are at a 90° angle and easily pair with female JIC fittings, which are the most commonly used fittings on hydraulic hoses.
HY-TECH elbow JIC to JIC adapters have a standard male JIC on one side and a female JIC of the same size on the other. The connectors are oriented 90° from one another.
HY-TECH O-ring boss to O-ring boss straight reducer adapters feature a male O-ring boss on one side and a female O-ring boss on the other, which is a different size. These are used to adapt O-ring boss connections of various sizes.
HY-TECH elbow O-ring boss adapters have a standard male O-ring boss on one side and a female O-ring boss of the same size on the other. The connectors are oriented 90° from one another.
HY-TECH straight JIC to flat face adapters feature a standard JIC on one side and a female flat face O-ring fitting on the other side, both of the same size. The connectors are oriented 37° from one another.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings