Filter Results Clear All
You've selected:
> HMI (Human Machine Interface) > Message Displays > Message Displays
  •   Shop  
  •   Overview  
Message Displays
ViewMarq Message Displays

ViewMarq message displays reliably display important messages for any industrial application. Displays are available with one, two, or four lines of text, with 12 or 24 characters, and in panel sizes that allow viewing distances of up to 500 feet.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Message Displays
Message Displays
Message Display Accessories
Message Display Accessories
Shop Now

Message Displays

Category Selection

  • Message Displays
  • Message Display Accessories

LED message displays are an easy, low maintenance way to display important text messages when and where they are needed. Use these industrial displays on the plant floor, in the break room, in the lobby of your facility, or anywhere pertinent information needs to be conveyed to personnel.

ViewMarq LED message boards display preformatted and real-time factory floor data messages sent by a PLC, PC, or other master device. The displayed message can be controlled by any of the following:

  • ASCII input strings through the RS-232 or RS-485 port
  • Modbus RTU messages through the RS-232 or RS-485 port
  • Modbus TCP messages through the Ethernet port (Ethernet cable included)
  • Built-in discrete inputs allow an external device to select up to 200 stored messages in the display based on the input status

Goes to free download page Download the FREE Software

For part listings and specifications, go to Shop Now

ViewMarq LED Message Displays

Message Displays

ViewMarq digital LED message displays are low-power consumption displays that are fully configurable using the easy-to-use ViewMarq configuration software. Configure the display to receive messages sent via communication channels and/or create and store up to 200 messages that can be triggered by a PLC or by discrete inputs.

  • 6 models: 1, 2, and 4-line text message displays, with either 12 or 24 characters
  • Bright tri-color green, amber, and red LEDs
  • Viewing distances: 100ft. to 400ft.
  • 140 degree viewing angle
  • Supports scrolling lines (up, down, left, right) and blinking
  • FREE ViewMarq configuration software
  • (1) RS-232 port, (1) RS-485 port and (1) 10/100 BaseT Ethernet port for configuration and external message control
  • Rugged extruded aluminum housing for use in harsh environments
  • NEMA 4 (washdown) and NEMA 12 (dust, oil, water, and dirt) ratings
  • UL61010, CE, RoHS, and REACH
  • Wall mount / cabinet top mount or chain mount (adjustable heavy-duty mounting brackets included)

Starting at
$721.00
(MD4-0112T-1)

ViewMarq LED Message Displays Accessories

Message Display Accessories

Accessories to help with the installation and maintenance of ViewMarq displays include replacement brackets and terminal blocks.

Starting at
$25.50
(MD-TERM-SET)


Shop Now