Cookies are not enabled on your browser.
Industrial monitors feature a shallow mounting depth that allows for installation in space-limited locations. Various sizes up to 27 inches with touch or non-touch models offered. Widescreen options, models with anti-fingerprint coating, and NEMA 4/4X/12 or IP65 certifications available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
When standard monitors can't withstand the rigors of a challenging environment, industrial-grade displays are the answer. These rugged units are engineered to endure extreme temperature shifts, constant vibrations, and physical shocks. They're also sealed to protect against exposure to dust, water, and corrosive chemicals, making them a far more resilient alternative to conventional screens.
For part listing and specifications, go to Shop Now
ATLAS series industrial flat panel LCD monitors are designed to work flawlessly in extreme conditions, featuring a compact size for easy installation.
Starting at
(ATM1500)
New!
C-more CTM series industrial LCD flat panel monitors have a widescreen 10-point projected capacitive (PCAP) touchscreen with a matrix of electrodes arranged in rows and columns behind a glass surface. PCAP screens have many advantages, including a high sensitivity that only requires a light touch, making them very responsive even when wearing gloves.
Starting at
(CTM-22W-M-PM)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings