Filter Results Clear All
You've selected:
> Enclosures & Racks > Wireway > Wireway
  •   Shop  
  •   Overview  
Wireway
Wireways

Wireways route and organize cabling/wiring and protect against dust, dirt, oil, water, and accidental damage. Lay-in styles provide easy installation; pull-through styles provide optimum protection. Both are available in various finishes, styles, dimensions, and with screw or hinged cover options.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Wireway
Wireway
Wireway Fittings
Wireway Fittings
Wireway Accessories
Wireway Accessories
Shop Now

Wireway

Wireways are designed to house electrical cables and wires, proving a way to route, organize, and protect them from environmental contaminants or physical damage. Wireways offer a more enclosed solution for cable management with a higher level of protection than open cable trays.

For part listings and specifications, go to Shop Now

Learn More

Lay-In Wireway

Lay-in wireway sections and fittings are completely open to allow wires and cables to be placed into the wireway without pulling them through. Top-open wireway sections are constructed of carbon steel, use oil-resistant gaskets to seal the flanges, and covers to protect contents. A wide variety of sizes and available fittings make it easy to install in a wide range of applications.

  • Hammond CW series NEMA 1 lay-in wireways
  • Hammond 1485 series NEMA 12 lay-in wireways 
  • Top-open flanges allow cables to lay inside when doors open
  • Smooth, continuously welded seams
  • Interior surfaces are smooth to prevent wire damage during installation
  • Butt-hinged cover is secured with easily operated quick-release clamps
  • Solid, oil-resistant gaskets are permanently secured between flanges when sections and fittings are bolted together
  • Various fittings and accessories available, refer to Wireway Fittings and Wireway Accessories categories for more information

Starting at

(CWSC412)

Learn More

Pull-Through

Pull-through wireways offer optimum protection for electrical wiring runs and are ideal for connecting machines to control panels or power sources. Enclosed wireway sections are available in carbon steel with a NEMA 12 rating, and in stainless steel with a NEMA 4/4X/12 rating.  Oil-resistant gaskets seal flange connections. A wide variety of sizes are available, with partitions and fittings to complete the installation.

  • Hammond 1485 series in NEMA 12 carbon steel 
  • Hammond 1487 series in Nema 4/4X/12 stainless steel 
  • Smooth, continuously welded seams
  • Interior surfaces are smooth to prevent wire damage during installation
  • Butt-hinged cover is secured with easily operated screw clamps
  • Solid, oil-resistant gaskets are permanently secured between flanges when sections and fittings are bolted together
  • Various fittings and accessories available, refer to Wireway Fittings and Wireway Accessories categories for more information

Starting at

(1487B12)


Shop Now